Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.
They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0612 - $0.0713 | Request the lead time here |
#6-32
|
0.462 in
11.7 mm
|
0.375 in
9.5 mm
|
||
| $0.1263 - $0.1476 | Request the lead time here |
#0-80
|
0.282 in
7.2 mm
|
0.250 in
6.4 mm
|
||
| $0.0575 - $0.0668 | Request the lead time here |
#4-40
|
0.318 in
8.1 mm
|
0.250 in
6.4 mm
|
||
| $0.0618 - $0.0722 | Request the lead time here |
#4-40
|
0.631 in
16 mm
|
0.563 in
14.3 mm
|
||
| $0.0596 - $0.0695 | Request the lead time here |
#2-56
|
0.369 in
9.4 mm
|
0.188 in
4.8 mm
|
||
| $0.0714 - $0.0834 | Request the lead time here |
#4-40
|
1.818 in
46.2 mm
|
1.750 in
44.5 mm
|
||
| $0.0584 - $0.0684 | Request the lead time here |
#2-56
|
0.275 in
7 mm
|
0.094 in
2.4 mm
|
||
| $0.0603 - $0.0701 | Request the lead time here |
#2-56
|
0.462 in
11.7 mm
|
0.281 in
7.1 mm
|
||
| $0.0593 - $0.0692 | Request the lead time here |
#2-56
|
0.337 in
8.6 mm
|
0.156 in
4 mm
|
||
| $0.0612 - $0.0711 | Request the lead time here |
#2-56
|
0.556 in
14.1 mm
|
0.375 in
9.5 mm
|
||
| $0.0627 - $0.0731 | Request the lead time here |
#2-56
|
0.931 in
23.6 mm
|
0.750 in
19.1 mm
|
||
| $0.0596 - $0.0695 | Request the lead time here |
#2-64
|
0.369 in
9.4 mm
|
0.188 in
4.8 mm
|
||
| $0.059 - $0.0689 | Request the lead time here |
#6-32
|
0.212 in
5.4 mm
|
0.125 in
3.2 mm
|
||
| $0.0588 - $0.0689 | Request the lead time here |
#4-40
|
0.360 in
9.1 mm
|
0.125 in
3.2 mm
|
||
| $0.0606 - $0.0705 | Request the lead time here |
#4-40
|
0.548 in
13.9 mm
|
0.313 in
8 mm
|
||
| $0.0618 - $0.0722 | Request the lead time here |
#4-40
|
0.798 in
20.3 mm
|
0.563 in
14.3 mm
|
||
| $0.0653 - $0.0764 | Request the lead time here |
#4-40
|
1.360 in
34.5 mm
|
1.125 in
28.6 mm
|
||
| $0.0665 - $0.0774 | Request the lead time here |
#4-40
|
1.423 in
36.1 mm
|
1.188 in
30.2 mm
|
||
| $0.06 - $0.0699 | Request the lead time here |
#2-56
|
0.431 in
10.9 mm
|
0.250 in
6.4 mm
|
||
| $0.0614 - $0.0713 | Request the lead time here |
#2-56
|
0.572 in
14.5 mm
|
0.391 in
9.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue