Menu Search

Nylon Binder Head Screws

In stock

Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.

They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
492 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.05 - $0.0582 12000 In stock
#4-40
0.188 in
$0.0528 - $0.0614 12000 In stock
#4-40
0.750 in
$0.054 - $0.0632 7000 In stock
#6-32
0.500 in
$0.0569 - $0.0665 16000 In stock
#8-32
1.000 in
$0.053 - $0.0728 5000 In stock
#10-32
2.000 in
$0.0521 - $0.0608 Request the lead time here
#2-56
0.156 in
$0.0507 - $0.0591 Request the lead time here
#2-56
0.313 in
$0.0545 - $0.0635 Request the lead time here
#2-56
0.563 in
$0.0573 - $0.0671 Request the lead time here
#2-56
1.125 in
$0.0512 - $0.06 2000 In stock
#2-56
0.375 in
$0.0518 - $0.0605 8000 In stock
#4-40
0.500 in
$0.0528 - $0.0614 16000 In stock
#6-32
0.250 in
$0.0552 - $0.0645 Request the lead time here
#8-32
0.250 in
$0.0611 - $0.0711 4000 In stock
#10-32
0.375 in
$0.0513 - $0.0602 Request the lead time here
#2-56
0.094 in
$0.0504 - $0.0587 2000 In stock
#2-56
0.250 in
$0.0513 - $0.0603 Request the lead time here
#2-56
0.438 in
$0.0551 - $0.0642 1000 In stock
#2-56
0.750 in
$0.0524 - $0.0611 2000 In stock
#4-40
0.625 in
$0.0537 - $0.0626 29000 In stock
#6-32
0.375 in
  • of 25
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #4-40; Thread Length 4.7 mm | 0.187 in

010440B018

Price Range
$0.0582 - $0.05

Stock Levels
12000 In stock
Attributes
  • Head Diameter
    0.235 in
  • Head Height
    0.068 in
  • Thread Length
    0.188 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #4-40; Thread Length 19.1 mm | 0.750 in

010440B075

Price Range
$0.0614 - $0.0528

Stock Levels
12000 In stock
Attributes
  • Head Diameter
    0.235 in
  • Head Height
    0.068 in
  • Thread Length
    0.750 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #6-32; Thread Length 12.7 mm | 0.500 in

010632B050

Price Range
$0.0632 - $0.054

Stock Levels
7000 In stock
Attributes
  • Head Diameter
    0.290 in
  • Head Height
    0.087 in
  • Thread Length
    0.500 in
  • Thread Size
    #6-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #8-32; Thread Length 25.4 mm | 1.000 in

010832B100

Price Range
$0.0665 - $0.0569

Stock Levels
16000 In stock
Attributes
  • Head Diameter
    0.344 in
  • Head Height
    0.105 in
  • Thread Length
    1.000 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #10-32; Thread Length 50.8 mm | 2.000 in

011032B200

Price Range
$0.0728 - $0.053

Stock Levels
5000 In stock
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    2.000 in
  • Thread Size
    #10-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 4 mm | 0.156 in

010256B015

Price Range
$0.0608 - $0.0521

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.156 in
  • Thread Size
    #2-56
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 7.9 mm | 0.312 in

010256B031

Price Range
$0.0591 - $0.0507

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.313 in
  • Thread Size
    #2-56
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 14.3 mm | 0.562 in

010256B056

Price Range
$0.0635 - $0.0545

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.563 in
  • Thread Size
    #2-56
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 28.6 mm | 1.125 in

010256B112

Price Range
$0.0671 - $0.0573

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    1.125 in
  • Thread Size
    #2-56
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 9.5 mm | 0.375 in

010256B037

Price Range
$0.06 - $0.0512

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.375 in
  • Thread Size
    #2-56
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #4-40; Thread Length 12.7 mm | 0.500 in

010440B050

Price Range
$0.0605 - $0.0518

Stock Levels
8000 In stock
Attributes
  • Head Diameter
    0.235 in
  • Head Height
    0.068 in
  • Thread Length
    0.500 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #6-32; Thread Length 6.4 mm | 0.250 in

010632B025

Price Range
$0.0614 - $0.0528

Stock Levels
16000 In stock
Attributes
  • Head Diameter
    0.290 in
  • Head Height
    0.087 in
  • Thread Length
    0.250 in
  • Thread Size
    #6-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #8-32; Thread Length 6.4 mm | 0.250 in

010832B025

Price Range
$0.0645 - $0.0552

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.344 in
  • Head Height
    0.105 in
  • Thread Length
    0.250 in
  • Thread Size
    #8-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #10-32; Thread Length 9.5 mm | 0.375 in

011032B037

Price Range
$0.0711 - $0.0611

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    0.399 in
  • Head Height
    0.123 in
  • Thread Length
    0.375 in
  • Thread Size
    #10-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 2.4 mm | 0.093 in

010256B009

Price Range
$0.0602 - $0.0513

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.094 in
  • Thread Size
    #2-56
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 6.4 mm | 0.250 in

010256B025

Price Range
$0.0587 - $0.0504

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.250 in
  • Thread Size
    #2-56
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 11.1 mm | 0.437 in

010256B043

Price Range
$0.0603 - $0.0513

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.438 in
  • Thread Size
    #2-56
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 19.1 mm | 0.750 in

010256B075

Price Range
$0.0642 - $0.0551

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.181 in
  • Head Height
    0.050 in
  • Thread Length
    0.750 in
  • Thread Size
    #2-56
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #4-40; Thread Length 15.9 mm | 0.625 in

010440B062

Price Range
$0.0611 - $0.0524

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.235 in
  • Head Height
    0.068 in
  • Thread Length
    0.625 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #6-32; Thread Length 9.5 mm | 0.375 in

010632B037

Price Range
$0.0626 - $0.0537

Stock Levels
29000 In stock
Attributes
  • Head Diameter
    0.290 in
  • Head Height
    0.087 in
  • Thread Length
    0.375 in
  • Thread Size
    #6-32
  • Colour
    Natural