Mini Snap Rivets comprised of male and female parts. Made from natural or black nylon 6/6 that is rated UL94 V2, RMS-01. The perfect solution for fixing two panels together, with a simple snap.
Quickly install by simply pressing together. These rivets are an ideal choice for outdoor environments. They are resistant to corrosion, oil, abrasion and most chemicals.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Head Height | Panel Thickness | Head Diameter | View | |
|---|---|---|---|---|---|---|---|
| $0.0473 - $0.0648 | 115000 In stock |
0.213 in
5.4 mm
|
0.161 in
4.1 mm
|
0.22 in
5.6 mm
|
0.374 in
9.5 mm
|
||
| $0.0521 - $0.0713 | Request the lead time here |
0.213 in
5.4 mm
|
0.161 in
4.1 mm
|
0.22 in
5.6 mm
|
0.374 in
9.5 mm
|
||
| $0.1737 - $0.2816 | 97000 In stock |
|
0.100 in
2.5 mm
|
0.100 in
2.5 mm
|
0.400 in
10.2 mm
|
||
| $0.1754 - $0.284 | 18000 In stock |
|
0.100 in
2.5 mm
|
0.250 in
6.4 mm
|
0.400 in
10.2 mm
|
||
| $0.1635 - $0.2625 | 6000 In stock |
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
0.402 in
10.2 mm
|
||
| $0.15 - $0.1922 | 4000 In stock |
0.063 in
1.6 mm
|
0.050 in
1.3 mm
|
0.012 in
0.3 mm
|
0.250 in
6.4 mm
|
||
| $0.102 - $0.1157 | 3000 In stock |
|
0.050 in
1.3 mm
|
|
0.250 in
6.4 mm
|
||
| $0.1413 - $0.1938 | 7000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.091 in
2.3 mm
|
0.374 in
9.5 mm
|
||
| $0.2061 - $0.2828 | 123000 In stock |
0.126 in
3.2 mm
|
0.100 in
2.5 mm
|
0.189 in
4.8 mm
|
0.500 in
12.7 mm
|
||
| $0.0633 - $0.087 | 218000 In stock |
|
0.075 in
1.9 mm
|
|
0.375 in
9.5 mm
|
||
| $0.0744 - $0.1019 | 62000 In stock |
|
0.100 in
2.5 mm
|
|
0.500 in
12.7 mm
|
||
| $0.1392 - $0.1392 | 15000 In stock |
0.063 in
1.6 mm
|
0.050 in
1.3 mm
|
0.075 in
1.9 mm
|
0.250 in
6.4 mm
|
||
| $0.2277 - $0.4248 | 8000 In stock |
0.094 in
2.4 mm
|
.075 in
1.9 mm
|
0.045 in
1.1 mm
|
0.375 in
9.5 mm
|
||
| $0.3323 - $0.6224 | 120000 In stock |
0.125 in
3.2 mm
|
.100 in
2.5 mm
|
0.045 in
1.1 mm
|
0.500 in
12.7 mm
|
||
| $0.15 - $0.1922 | 1000 In stock |
0.062 in
1.6 mm
|
.050 in
1.3 mm
|
0.062 in
1.6 mm
|
0.250 in
6.4 mm
|
||
| $0.15 - $0.1922 | 1000 In stock |
0.062 in
1.6 mm
|
.050 in
1.3 mm
|
0.045 in
1.1 mm
|
0.250 in
6.4 mm
|
||
| $0.2061 - $0.2828 | 94000 In stock |
0.125 in
3.2 mm
|
.100 in
2.5 mm
|
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
||
| $0.15 - $0.1922 | 1000 In stock |
0.062 in
1.6 mm
|
.050 in
1.3 mm
|
0.020 in
0.5 mm
|
0.250 in
6.4 mm
|
||
| $0.3323 - $0.426 | 41000 In stock |
0.125 in
3.2 mm
|
.100 in
2.5 mm
|
0.030 in
0.8 mm
|
0.500 in
12.7 mm
|
||
| $0.15 - $0.1922 | 1000 In stock |
0.062 in
1.6 mm
|
.050 in
1.3 mm
|
0.030 in
0.8 mm
|
0.250 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue