| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0689 |
| 5000 - 9999 | $0.062 |
| 10000 - 24999 | $0.0558 |
| 25000 + | $0.0503 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Diameter | 5.4 mm |
|---|---|
| Compatible Hole Diameter | 0.213 in |
| Panel Thickness | 5.6 mm |
| Panel Thickness | 0.22 in |
| Head Height | 4.1 mm |
| Head Height | 0.161 in |
| Head Diameter | 9.5 mm |
| Head Diameter | 0.374 in |
| Rivet Fitting Style | Snap-Together |
| Rivet Type | Female Barbed Rivet |
| Rivet Head Shape | Round |
| Operating Temperature Range | -40 - 85 °C |
| Operating Temperature Range | -40 - 185 °F |
| Material Flammability Standard | UL94 V-2 |
| Colour | Black |
| Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue