Mini Snap Rivets comprised of male and female parts. Made from natural or black nylon 6/6 that is rated UL94 V2, RMS-01. The perfect solution for fixing two panels together, with a simple snap.
Quickly install by simply pressing together. These rivets are an ideal choice for outdoor environments. They are resistant to corrosion, oil, abrasion and most chemicals.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Head Height | Panel Thickness | Head Diameter | View | |
|---|---|---|---|---|---|---|---|
| $0.1284 - $0.1763 | 19000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.02 in
0.5 mm
|
0.374 in
9.5 mm
|
||
| $0.0576 - $0.0789 | 340000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.075 in
1.9 mm
|
0.374 in
9.5 mm
|
||
| $0.0675 - $0.0927 | 665977 In stock |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
||
| $0.1284 - $0.1763 | 8000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
| $0.1284 - $0.1763 | 9000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.311 in
7.9 mm
|
0.374 in
9.5 mm
|
||
| $0.1874 - $0.2571 | 15972 In stock |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.327 in
8.3 mm
|
0.5 in
12.7 mm
|
||
| $0.1284 - $0.1763 | 28000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.043 in
1.1 mm
|
0.374 in
9.5 mm
|
||
| $0.1284 - $0.1763 | 15000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.126 in
3.2 mm
|
0.374 in
9.5 mm
|
||
| $0.2715 - $0.3725 | 1000 In stock |
0.126 in
3.2 mm
|
0.098 in
2.5 mm
|
0.142 in
3.6 mm
|
0.5 in
12.7 mm
|
||
| $0.1284 - $0.1763 | 1000 In stock |
0.094 in
2.4 mm
|
0.075 in
1.9 mm
|
0.075 in
1.9 mm
|
0.374 in
9.5 mm
|
||
| $0.0845 - $0.116 | 15000 In stock |
0.063 in
1.6 mm
|
0.051 in
1.3 mm
|
0.02 in
0.5 mm
|
0.252 in
6.4 mm
|
||
| $0.1874 - $0.2571 | 22000 In stock |
|
0.1 in
2.54 mm
|
0.187 in
4.75 mm
|
0.5 in
12.7 mm
|
||
| $0.0845 - $0.116 | Request the lead time here |
0.063 in
1.6 mm
|
0.051 in
1.3 mm
|
0.075 in
1.9 mm
|
0.252 in
6.4 mm
|
||
| $0.1874 - $0.2571 | 52000 In stock |
|
0.1 in
2.54 mm
|
0.125 in
3.18 mm
|
0.5 in
12.7 mm
|
||
| $0.0845 - $0.116 | 5000 In stock |
0.063 in
1.6 mm
|
0.051 in
1.3 mm
|
0.043 in
1.1 mm
|
0.252 in
6.4 mm
|
||
| $0.1874 - $0.2571 | 18000 In stock |
|
0.1 in
2.54 mm
|
0.03 in
0.76 mm
|
0.5 in
12.7 mm
|
||
| $0.0845 - $0.116 | 10000 In stock |
0.063 in
1.6 mm
|
0.051 in
1.3 mm
|
0.031 in
0.8 mm
|
0.252 in
6.4 mm
|
||
| $0.0509 - $0.0699 | 3000 In stock |
0.059 in
1.5 mm
|
0.051 in
1.3 mm
|
0.047 in
1.2 mm
|
0.252 in
6.4 mm
|
||
| $0.2277 - $0.4248 | 1000 In stock |
0.094 in
2.4 mm
|
.075 in
1.9 mm
|
0.032 in
0.8 mm
|
0.375 in
9.5 mm
|
||
| $0.2277 - $0.4248 | 8000 In stock |
0.094 in
2.4 mm
|
.075 in
1.9 mm
|
0.045 in
1.1 mm
|
0.375 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue