Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Internal Metal Corner Hinges have a hinge rotational angle of 180 degree, they are essentially used for steel panels on big sized applications. The range is made of die-cast zinc alloy with different type of finishes. The panels are hinges with a pin system.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Colour | Finish | Body Material | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| $7.46 - $8.09 | 270 In stock |
1.339 in
34.0 mm
|
Black
|
|
Die Cast Zinc Alloy
|
1.339 in
34.0 mm
|
||
| $6.11 - $6.62 | 192 In stock |
1.339 in
34.0 mm
|
Black
|
|
Nylon 6
|
1.339 in
34.0 mm
|
||
| $11.50 - $12.40 | 214 In stock |
2.756 in
70.0 mm
|
Black
|
Black Powder Coated
|
Zinc Alloy
|
0.906 in
23.0 mm
|
||
| $13.40 - $14.50 | 150 In stock |
2.362 in
60.0 mm
|
Black
|
Black Powder Coated
|
Zinc Alloy
|
1.299 in
33.0 mm
|
||
| $5.50 - $5.90 | 200 In stock |
2.087 in
53.0 mm
|
Black
|
Black Powder Coated
|
Zinc Alloy
|
0.748 in
19.0 mm
|
||
| $41.70 - $44.90 | 200 In stock |
2.087 in
53.0 mm
|
Black
|
Black Powder Coated
|
Stainless Steel
|
0.748 in
19.0 mm
|
||
| $9.00 - $9.80 | 202 In stock |
1.772 in
45.0 mm
|
Black
|
Black Powder Coated
|
Zinc Alloy
|
1.85 in
47.0 mm
|
||
| $5.50 - $5.90 | 90 In stock |
2.087 in
53.0 mm
|
Black
|
Black Powder Coated
|
Zinc Alloy
|
0.787 in
20.0 mm
|
||
| $6.00 - $6.60 | 178 In stock |
2.087 in
53.0 mm
|
Silver
|
Chrome Plated
|
Zinc Alloy
|
1.22 in
31.0 mm
|
||
| $8.50 - $9.20 | 170 In stock |
1.772 in
45.0 mm
|
Black
|
Black Powder Coated
|
Zinc Alloy
|
1.85 in
47.0 mm
|
||
| $10.70 - $11.60 | 68 In stock |
1.772 in
45.0 mm
|
Black
|
Black Powder Coated
|
Zinc Alloy
|
1.85 in
47.0 mm
|
||
| $5.50 - $5.90 | 204 In stock |
2.087 in
53.0 mm
|
Black
|
Black Powder Coated
|
Zinc Alloy
|
0.748 in
19.0 mm
|
||
| $6.00 - $6.60 | Request the lead time here |
2.087 in
53.0 mm
|
Black
|
Black Powder Coated
|
Zinc Alloy
|
1.22 in
31.0 mm
|
||
| $8.70 - $9.50 | 200 In stock |
1.772 in
45.0 mm
|
Black
|
Black Powder Coated
|
Zinc Alloy
|
1.85 in
47.0 mm
|
||
| $5.50 - $5.90 | 200 In stock |
2.087 in
53.0 mm
|
Black
|
Black Powder Coated
|
Zinc Alloy
|
0.748 in
19.0 mm
|
||
| $5.50 - $5.90 | Request the lead time here |
2.087 in
53.0 mm
|
Silver
|
Chrome Plated
|
Zinc Alloy
|
0.787 in
20.0 mm
|
||
| $5.60 - $6.00 | 200 In stock |
2.087 in
53.0 mm
|
Silver
|
Chrome Plated
|
Zinc Alloy
|
0.787 in
20.0 mm
|
||
| $6.90 - $7.70 | 342 In stock |
2.087 in
53.0 mm
|
Black
|
Black Powder Coated
|
Zinc Alloy
|
1.291 in
32.8 mm
|
||
| $5.50 - $5.90 | 200 In stock |
2.087 in
53.0 mm
|
Black
|
Black Powder Coated
|
Zinc Alloy
|
0.748 in
19.0 mm
|
||
| $41.70 - $44.90 | 200 In stock |
2.087 in
53.0 mm
|
Black
|
Black Powder Coated
|
Stainless Steel
|
0.748 in
19.0 mm