| Quantity | Unit price |
|---|---|
| 1 - 9 | $9.80 |
| 10 + | $9.00 |
| Overall Length | 1.772 in |
|---|---|
| Overall Length | 45.0 mm |
| Overall Thickness | 0.394 in |
| Overall Thickness | 10.0 mm |
| Overall Width | 1.85 in |
| Overall Width | 47.0 mm |
| Pin Length | 1.772 in |
| Pin Length | 45.0 mm |
| Body Material | Zinc Alloy |
| Colour | Black |
| Finish | Black Powder Coated |
| Full Material | Zinc Alloy |
| Hinge Type | Corner Hinge |
| Material | Zinc Alloy |
| Mounting Hole Shape | Thru Hole |
| Mounting Method | Screw, Bolt |
| Mounting Orientation | Universal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue