Menu Search

Masking Tape - Rolls

In stock

Masking Tapes are used for a hose of masking applications and come in a choice of material options.

Woven Fibreglass (glass cloth) with Silicone adhesive is ideal for powder coating, e-coating, plating, anodizing and high-temperature processes.

7.3-Mil Crepe with high-temperature Rubber adhesive is a thick, pressure-sensitive masking tape that is easy to apply and remove with clean lines. Best removed when warm or hot, but it can also be removed when cold. Ideal for low-temperature liquid and powder coating applications.

1-Mil Polyimide Film with Silicone adhesive has excellent heat and solvent resistance. It also has dielectric strength (up to 6500 volts) and is highly conformable. It cleanly removes in one-piece after use. Ideal for high-temperature processes, powder coating, soldering, electrical insulation and PC board applications.

2-Mil Polyester Film with Silicone adhesive is an industry standard product with excellent heat and solvent resistance, and no shrinkage. Does not leave behind unsightly residue and removes in one-piece. Applications include; powder coating, e-coating, plating and anodizing.

Silicone on a Myar Film tape is form-fitting, making it an excellent solution for odd shapes. It creates a waterproof seal after 24-hour self-bonding cure. It has excellent electrical properties, with a dielectric strength of 300 VPM per minute at 356F. Suitable applications include high-temperature cures and all coating applications.

  • Materials: Crepe 325F (163C), Polyimide 500F (260C), Polyester 400F (204C) and Fibreglass 500F (260C)
  • Colors: Tan, Amber, Green and White

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
47 results
Product SKUs information
Item Code Price range Availability Maximum Operating Temperature View
$16.50 - $19.90 84 In stock
400 °F
$56.50 - $68.20 45 In stock
400 °F
$34.20 - $42.60 4 In stock
500 °F
$165.80 - $207.20 1 In stock
500 °F
$9.50 - $11.20 17 In stock
400 °F
$18.80 - $22.80 184 In stock
400 °F
$75.50 - $91.00 6 In stock
400 °F
  • of 3
Masking Tape - Colour - Green ; ; Roll Quantity - 1 ; Overall Width - 22.2 mm | 0.875 in

MTP0208A

Price Range
$19.90 - $16.50

Stock Levels
84 In stock
Attributes
  • Maximum Operating Temperature
    400 °F
  • Overall Length
    216 ft
  • Overall Width
    0.875 in
  • Colour
    Green
  • Material
    Polyester;Silicone
Masking Tape - Colour - Green ; ; Roll Quantity - 1 ; Overall Width - 76.2 mm | 3.000 in

MTP0230A

Price Range
$68.20 - $56.50

Stock Levels
45 In stock
Attributes
  • Maximum Operating Temperature
    400 °F
  • Overall Length
    216 ft
  • Overall Width
    3.000 in
  • Colour
    Green
  • Material
    Polyester;Silicone
Masking Tape - Colour - Amber ; ; Roll Quantity - 1 ; Overall Width - 19.1 mm | 0.750 in

MTK0107A

Price Range
$42.60 - $34.20

Stock Levels
4 In stock
Attributes
  • Maximum Operating Temperature
    500 °F
  • Overall Length
    108 ft
  • Overall Width
    0.750 in
  • Colour
    Amber
  • Material
    PA;Silicone
Masking Tape - Colour - Amber ; ; Roll Quantity - 1 ; Overall Width - 76.2 mm | 3.000 in

MTK0130A

Price Range
$207.20 - $165.80

Stock Levels
1 In stock
Attributes
  • Maximum Operating Temperature
    500 °F
  • Overall Length
    108 ft
  • Overall Width
    3.000 in
  • Colour
    Amber
  • Material
    PA;Silicone
Masking Tape - Colour - Green ; ; Roll Quantity - 1 ; Overall Width - 12.7 mm | 0.500 in

MTP0205A

Price Range
$11.20 - $9.50

Stock Levels
17 In stock
Attributes
  • Maximum Operating Temperature
    400 °F
  • Overall Length
    216 ft
  • Overall Width
    0.500 in
  • Colour
    Green
  • Material
    Polyester;Silicone
Masking Tape - Colour - Green ; ; Roll Quantity - 1 ; Overall Width - 25.4 mm | 1.000 in

MTP0210A

Price Range
$22.80 - $18.80

Stock Levels
184 In stock
Attributes
  • Maximum Operating Temperature
    400 °F
  • Overall Length
    216 ft
  • Overall Width
    1.000 in
  • Colour
    Green
  • Material
    Polyester;Silicone
Masking Tape - Colour - Green ; ; Roll Quantity - 1 ; Overall Width - 101.6 mm | 4.000 in

MTP0240A

Price Range
$91.00 - $75.50

Stock Levels
6 In stock
Attributes
  • Maximum Operating Temperature
    400 °F
  • Overall Length
    216 ft
  • Overall Width
    4.000 in
  • Colour
    Green
  • Material
    Polyester;Silicone