| Quantity | Unit price |
|---|---|
| 1 - 8 | $19.90 |
| 9 - 35 | $17.20 |
| 36 + | $16.50 |
| Maximum Operating Temperature | 204.4 °C |
|---|---|
| Maximum Operating Temperature | 400 °F |
| Overall Length | 216 ft |
| Overall Length | 65.8 m |
| Overall Width | 0.875 in |
| Overall Width | 22.2 mm |
| Colour | Green |
| Material | Polyester;Silicone |
| Tape Type | Rolls |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue