Menu Search

Masking Straight Tubing

In stock

High Temperature Tubing is an excellent masking solution to fit over longer parts, where standard caps are too short. The tubing can be used with a cap, if required. These caps be be applied to long studs and pins.

Supplied on a roll; the tubing can be cut to the required length. By cutting long also creates an easy pull tab, for swift removal. It can be masked off thru-hole by utilising the outside diameter of the tube and pulling it through.

The tubing is flexible and conforms to irregularities. It will not melt or harden and can be reused - making it an economical product.

Popular applications include; powder coating, e-coating, plating and anodising.

  • Material: Silicone Rubber (55 Shore A Hardness)
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Item Code Price range Availability Inside Diameter View
$81.00 - $101.60 1 In stock
0.080 in
$97.40 - $121.70 1 In stock
0.140 in
$125.90 - $157.20 4 In stock
0.203 in
$89.00 - $111.50 8 In stock
0.281 in
$111.50 - $139.60 5 In stock
0.406 in
$208.30 - $260.60 2 In stock
0.750 in
$77.40 - $96.80 2 In stock
0.062 in
$84.80 - $106.10 1 In stock
0.093 in
$105.50 - $132.10 2 In stock
0.156 in
$121.70 - $152.20 3 In stock
0.218 in
$89.00 - $111.50 1 In stock
0.312 in
$95.90 - $119.90 1 In stock
0.125 in
$215.90 - $269.90 4 In stock
1.750 in
$97.40 - $121.70 6 In stock
0.343 in
$140.20 - $175.20 Request the lead time here
1.125 in
$145.60 - $182.00 12 In stock
1.625 in
$117.70 - $147.10 1 In stock
0.187 in
$119.50 - $149.60 1 In stock
0.437 in
$223.30 - $278.90 2 In stock
0.875 in
$154.80 - $193.70 3 In stock
1.250 in
  • of 2
Masking Tubing - Inside Diameter - 2 mm | 0.080 in Wall Thickness - 5.2 mm | 0.205 in Silicone ; Natural

ST0080A

Price Range
$101.60 - $81.00

Stock Levels
1 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Inside Diameter
    0.080 in
  • Roll Length
    100.0 ft
  • Roll Quantity
    1
Masking Tubing - Inside Diameter - 3.6 mm | 0.140 in Wall Thickness - 6.7 mm | 0.265 in Silicone ; Natural

ST0140A

Price Range
$121.70 - $97.40

Stock Levels
1 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Inside Diameter
    0.140 in
  • Roll Length
    100.0 ft
  • Roll Quantity
    1
Masking Tubing - Inside Diameter - 5.2 mm | 0.203 in Wall Thickness - 8.3 mm | 0.328 in Silicone ; Natural

ST0203A

Price Range
$157.20 - $125.90

Stock Levels
4 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Inside Diameter
    0.203 in
  • Roll Length
    100.0 ft
  • Roll Quantity
    1
Masking Tubing - Inside Diameter - 7.1 mm | 0.281 in Wall Thickness - 10.3 mm | 0.406 in Silicone ; Natural

ST0281A

Price Range
$111.50 - $89.00

Stock Levels
8 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Inside Diameter
    0.281 in
  • Roll Length
    50.0 ft
  • Roll Quantity
    1
Masking Tubing - Inside Diameter - 10.3 mm | 0.406 in Wall Thickness - 13.5 mm | 0.531 in Silicone ; Natural

ST0406A

Price Range
$139.60 - $111.50

Stock Levels
5 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Inside Diameter
    0.406 in
  • Roll Length
    50.0 ft
  • Roll Quantity
    1
Masking Tubing - Inside Diameter - 19.1 mm | 0.750 in Wall Thickness - 22.2 mm | 0.875 in Silicone ; Natural

ST0750A

Price Range
$260.60 - $208.30

Stock Levels
2 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Inside Diameter
    0.750 in
  • Roll Length
    50.0 ft
  • Roll Quantity
    1
Masking Tubing - Inside Diameter - 1.6 mm | 0.062 in Wall Thickness - 4.7 mm | 0.187 in Silicone ; Natural

ST0062A

Price Range
$96.80 - $77.40

Stock Levels
2 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Inside Diameter
    0.062 in
  • Roll Length
    100.0 ft
  • Roll Quantity
    1
Masking Tubing - Inside Diameter - 2.4 mm | 0.093 in Wall Thickness - 5.5 mm | 0.218 in Silicone ; Natural

ST0093A

Price Range
$106.10 - $84.80

Stock Levels
1 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Inside Diameter
    0.093 in
  • Roll Length
    100.0 ft
  • Roll Quantity
    1
Masking Tubing - Inside Diameter - 4 mm | 0.156 in Wall Thickness - 7.1 mm | 0.281 in Silicone ; Natural

ST0156A

Price Range
$132.10 - $105.50

Stock Levels
2 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Inside Diameter
    0.156 in
  • Roll Length
    100.0 ft
  • Roll Quantity
    1
Masking Tubing - Inside Diameter - 5.5 mm | 0.218 in Wall Thickness - 8.7 mm | 0.343 in Silicone ; Natural

ST0218A

Price Range
$152.20 - $121.70

Stock Levels
3 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Inside Diameter
    0.218 in
  • Roll Length
    100.0 ft
  • Roll Quantity
    1
Masking Tubing - Inside Diameter - 7.9 mm | 0.312 in Wall Thickness - 11.1 mm | 0.437 in Silicone ; Natural

ST0312A

Price Range
$111.50 - $89.00

Stock Levels
1 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Inside Diameter
    0.312 in
  • Roll Length
    50.0 ft
  • Roll Quantity
    1
Masking Tubing - Inside Diameter - 3.2 mm | 0.125 in Wall Thickness - 6.4 mm | 0.250 in Silicone ; Natural

ST0125A

Price Range
$119.90 - $95.90

Stock Levels
1 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Inside Diameter
    0.125 in
  • Roll Length
    100.0 ft
  • Roll Quantity
    1
Masking Tubing - Inside Diameter - 44.5 mm | 1.750 in Wall Thickness - 47.6 mm | 1.875 in Silicone ; Natural

ST1750A

Price Range
$269.90 - $215.90

Stock Levels
4 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Inside Diameter
    1.750 in
  • Roll Length
    25.0 ft
  • Roll Quantity
    1
Masking Tubing - Inside Diameter - 8.7 mm | 0.343 in Wall Thickness - 11.9 mm | 0.468 in Silicone ; Natural

ST0343A

Price Range
$121.70 - $97.40

Stock Levels
6 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Inside Diameter
    0.343 in
  • Roll Length
    50.0 ft
  • Roll Quantity
    1
Masking Tubing - Inside Diameter - 28.6 mm | 1.125 in Wall Thickness - 31.8 mm | 1.250 in Silicone ; Natural

ST1125A

Price Range
$175.20 - $140.20

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Inside Diameter
    1.125 in
  • Roll Length
    25.0 ft
  • Roll Quantity
    1
Masking Tubing - Inside Diameter - 41.3 mm | 1.625 in Wall Thickness - 44.5 mm | 1.750 in Silicone ; Natural

ST1625A

Price Range
$182.00 - $145.60

Stock Levels
12 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Inside Diameter
    1.625 in
  • Roll Length
    25.0 ft
  • Roll Quantity
    1
Masking Tubing - Inside Diameter - 4.7 mm | 0.187 in Wall Thickness - 7.9 mm | 0.312 in Silicone ; Natural

ST0187A

Price Range
$147.10 - $117.70

Stock Levels
1 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Inside Diameter
    0.187 in
  • Roll Length
    100.0 ft
  • Roll Quantity
    1
Masking Tubing - Inside Diameter - 11.1 mm | 0.437 in Wall Thickness - 14.3 mm | 0.562 in Silicone ; Natural

ST0437A

Price Range
$149.60 - $119.50

Stock Levels
1 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Inside Diameter
    0.437 in
  • Roll Length
    50.0 ft
  • Roll Quantity
    1
Masking Tubing - Inside Diameter - 22.2 mm | 0.875 in Wall Thickness - 25.4 mm | 1.000 in Silicone ; Natural

ST0875A

Price Range
$278.90 - $223.30

Stock Levels
2 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Inside Diameter
    0.875 in
  • Roll Length
    50.0 ft
  • Roll Quantity
    1
Masking Tubing - Inside Diameter - 31.8 mm | 1.250 in Wall Thickness - 34.9 mm | 1.375 in Silicone ; Natural

ST1250A

Price Range
$193.70 - $154.80

Stock Levels
3 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Inside Diameter
    1.250 in
  • Roll Length
    25.0 ft
  • Roll Quantity
    1