Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Masking Straight Caps are typically used to mask studs and tube ends. They have excellent sealing capabilities due to the flexible material that they are manufactured from. Ideal applications include; powder coating, e-coating, plating, anodizing and blasting.
Although they are primarily designed fpr use as a cap, if inverted, they can also be used to plug holes.
Available in a choice of two materials; Silicone and EPDM. Silicone is a premium masking material due to its high temperature and chemical resistant properties. EPDM is a more economical material option with a lower heat resistance but superior chemical resistance. Both material options can be used multiple times.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Cap Inside Diameter | Inside Height | Maximum Temperature | View | |
|---|---|---|---|---|---|---|
| $0.515 - $1.4307 | Request the lead time here |
0.600 in
15.2 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $0.6878 - $1.9104 | 3550 In stock |
0.562 in
14.3 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
| $0.5652 - $1.5701 | 200 In stock |
0.730 in
18.5 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $1.2893 - $3.5813 | 355 In stock |
0.750 in
19.1 mm
|
3.500 in
88.9 mm
|
425 °F
218.3 °C
|
||
| $1.0833 - $3.0092 | 500 In stock |
0.812 in
20.6 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $0.7574 - $2.1036 | 1000 In stock |
0.937 in
23.8 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $0.8241 - $2.2892 | 1400 In stock |
1.000 in
25.4 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $1.161 - $3.225 | 900 In stock |
0.970 in
24.6 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
| $1.4061 - $3.9059 | 500 In stock |
1.062 in
27 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
| $0.6123 - $1.7007 | Request the lead time here |
0.500 in
12.7 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
| $1.6289 - $4.5248 | 3196 In stock |
1.125 in
28.6 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
| $1.3808 - $3.8355 | 190 In stock |
1.350 in
34.3 mm
|
1.750 in
44.5 mm
|
425 °F
218.3 °C
|
||
| $2.1216 - $5.8934 | 50 In stock |
1.625 in
41.3 mm
|
2.000 in
50.8 mm
|
425 °F
218.3 °C
|
||
| $2.4501 - $6.8061 | 50 In stock |
1.875 in
47.6 mm
|
2.000 in
50.8 mm
|
425 °F
218.3 °C
|
||
| $0.2978 - $0.8271 | 27 In stock |
0.406 in
10.3 mm
|
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
||
| $0.387 - $1.0751 | 600 In stock |
0.456 in
11.6 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $0.4152 - $1.1532 | 1259 In stock |
0.480 in
12.2 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $0.4259 - $1.1831 | 6700 In stock |
0.406 in
10.3 mm
|
1.000 in
25.4 mm
|
600 °F
315.6 °C
|
||
| $0.5513 - $1.5315 | 12600 In stock |
0.456 in
11.6 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
| $0.3147 - $0.8741 | 200 In stock |
0.437 in
11.1 mm
|
1.000 in
25.4 mm
|
425 °F
218.3 °C