| Quantity | Unit price |
|---|---|
| 25 - 99 | $3.0092 |
| 100 - 499 | $1.2036 |
| 500 + | $1.0833 |
| Cap Inside Diameter | 20.6 mm |
|---|---|
| Cap Inside Diameter | 0.812 in |
| Inside Height | 1.500 in |
| Inside Height | 38.1 mm |
| Maximum Temperature | 425 °F |
| Maximum Temperature | 218.3 °C |
| Colour | Black |
| Compatible Thread Sizes (All) | M24 |
| Fitting Style | Push Fit |
| Full Material | Ethylene Propylene Diene Monomer Rubber |
| Hardness | 55 +/-5 Durometer (Shore A) |
| Material | EPDM |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue