Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Masking Straight Caps are typically used to mask studs and tube ends. They have excellent sealing capabilities due to the flexible material that they are manufactured from. Ideal applications include; powder coating, e-coating, plating, anodizing and blasting.
Although they are primarily designed fpr use as a cap, if inverted, they can also be used to plug holes.
Available in a choice of two materials; Silicone and EPDM. Silicone is a premium masking material due to its high temperature and chemical resistant properties. EPDM is a more economical material option with a lower heat resistance but superior chemical resistance. Both material options can be used multiple times.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Cap Inside Diameter | Inside Height | Maximum Temperature | View | |
|---|---|---|---|---|---|---|
| $0.5652 - $1.5701 | 200 In stock |
0.730 in
18.5 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $1.2893 - $3.5813 | 355 In stock |
0.750 in
19.1 mm
|
3.500 in
88.9 mm
|
425 °F
218.3 °C
|
||
| $1.0833 - $3.0092 | 500 In stock |
0.812 in
20.6 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $0.7574 - $2.1036 | 1000 In stock |
0.937 in
23.8 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $1.161 - $3.225 | 900 In stock |
0.970 in
24.6 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
| $1.4061 - $3.9059 | 500 In stock |
1.062 in
27 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
| $1.6289 - $4.5248 | 3196 In stock |
1.125 in
28.6 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
| $1.757 - $4.8803 | 450 In stock |
1.250 in
31.8 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
| $2.1413 - $5.9477 | 1052 In stock |
1.500 in
38.1 mm
|
1.750 in
44.5 mm
|
600 °F
315.6 °C
|
||
| $3.2018 - $8.8935 | 2380 In stock |
1.750 in
44.5 mm
|
2.000 in
50.8 mm
|
600 °F
315.6 °C
|
||
| $0.6123 - $1.7007 | Request the lead time here |
0.500 in
12.7 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
| $0.6878 - $1.9104 | 3550 In stock |
0.562 in
14.3 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
| $0.746 - $2.0723 | 19252 In stock |
0.625 in
15.9 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
| $0.7823 - $2.1732 | 1510 In stock |
0.687 in
17.4 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
| $0.8381 - $2.328 | 300 In stock |
0.750 in
19.1 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
| $0.8687 - $2.4131 | 12800 In stock |
0.780 in
19.8 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
| $0.9077 - $2.5212 | 1196 In stock |
0.875 in
22.2 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
| $0.8241 - $2.2892 | 1400 In stock |
1.000 in
25.4 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
| $1.1385 - $3.1625 | 34887 In stock |
1.062 in
27 mm
|
2.000 in
50.8 mm
|
425 °F
218.3 °C
|
||
| $1.1385 - $3.1625 | 100 In stock |
1.187 in
30.1 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C