Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply just pull the thinner end of the plug through the hole until it stretches the larger end through the hole then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $3.3476 - $20.7715 | Request the lead time here |
1.380 in
35.1 mm
|
||
| $0.2153 - $1.3333 | Request the lead time here |
0.162 in
4.1 mm
|
||
| $0.2326 - $1.4377 | 3475 In stock |
0.218 in
5.5 mm
|
||
| $0.2587 - $1.599 | 1331 In stock |
0.281 in
7.1 mm
|
||
| $0.329 - $2.0414 | 400 In stock |
0.332 in
8.4 mm
|
||
| $0.2959 - $1.829 | 1000 In stock |
0.350 in
8.9 mm
|
||
| $0.3884 - $2.3969 | 846 In stock |
0.440 in
11.2 mm
|
||
| $0.4514 - $2.7856 | 500 In stock |
0.468 in
11.9 mm
|
||
| $0.7895 - $4.8718 | 295 In stock |
0.612 in
15.5 mm
|
||
| $0.2153 - $1.3333 | Request the lead time here |
0.130 in
3.3 mm
|
||
| $0.2153 - $1.3333 | Request the lead time here |
0.154 in
3.9 mm
|
||
| $0.2326 - $1.4377 | 486 In stock |
0.158 in
4 mm
|
||
| $0.2357 - $1.4555 | 1000 In stock |
0.187 in
4.7 mm
|
||
| $0.2184 - $1.3482 | 8206 In stock |
0.197 in
5 mm
|
||
| $0.2326 - $1.4377 | 9128 In stock |
0.225 in
5.7 mm
|
||
| $0.2704 - $1.6678 | 400 In stock |
0.312 in
7.9 mm
|
||
| $0.1483 - $0.9118 | 1000 In stock |
0.067 in
1.7 mm
|
||
| $0.3084 - $1.901 | 500 In stock |
0.154 in
3.9 mm
|
||
| $0.3319 - $2.0533 | 1771 In stock |
0.158 in
4 mm
|
||
| $0.335 - $2.0801 | 565 In stock |
0.187 in
4.7 mm