Menu Search

Masking Pull Plugs

In stock

Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply just pull the thinner end of the plug through the hole until it stretches the larger end through the hole then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
98 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
$0.3537 - $0.8841 565 In stock
0.187 in
$0.3261 - $0.815 5400 In stock
0.197 in
$0.3483 - $0.8705 19529 In stock
0.225 in
$0.3791 - $0.9477 10345 In stock
0.275 in
$0.4038 - $1.0097 1311 In stock
0.312 in
$0.4509 - $1.1273 300 In stock
0.335 in
$0.4596 - $1.1489 100 In stock
0.388 in
$0.4872 - $1.2182 2722 In stock
0.414 in
$0.6123 - $1.5308 6288 In stock
0.445 in
$0.7101 - $1.7753 823 In stock
0.500 in
$0.9467 - $2.367 2868 In stock
0.530 in
$1.011 - $2.5274 155 In stock
0.640 in
$1.9323 - $4.8306 700 In stock
0.770 in
$2.4698 - $6.1742 267 In stock
1.020 in
$0.1083 - $0.2711 60000 In stock
0.067 in
$0.1685 - $0.4214 Request the lead time here
0.091 in
$0.2103 - $0.5262 1000 In stock
0.105 in
$0.2255 - $0.5634 7250 In stock
0.118 in
$0.2228 - $1.3799 Request the lead time here
0.130 in
$0.2255 - $0.5634 Request the lead time here
0.154 in
  • of 5
Masking Pull Plug - Overall Diameter - 4.7 mm | 0.187 in ; Pull Tab Length - 15.2 mm | 0.598 in ; Silicone

SPP0187A

Price Range
$0.8841 - $0.3537

Stock Levels
565 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.187 in
Masking Pull Plug - Overall Diameter - 5 mm | 0.197 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

SPP0197A

Price Range
$0.815 - $0.3261

Stock Levels
5400 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.197 in
Masking Pull Plug - Overall Diameter - 5.7 mm | 0.225 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

SPP0225A

Price Range
$0.8705 - $0.3483

Stock Levels
19529 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.225 in
Masking Pull Plug - Overall Diameter - 7 mm | 0.275 in ; Pull Tab Length - 23.4 mm | 0.921 in ; Silicone

SPP0275A

Price Range
$0.9477 - $0.3791

Stock Levels
10345 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.275 in
Masking Pull Plug - Overall Diameter - 7.9 mm | 0.312 in ; Pull Tab Length - 31.8 mm | 1.252 in ; Silicone

SPP0312A

Price Range
$1.0097 - $0.4038

Stock Levels
1311 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.312 in
Masking Pull Plug - Overall Diameter - 8.5 mm | 0.335 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

SPP0335A

Price Range
$1.1273 - $0.4509

Stock Levels
300 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.335 in
Masking Pull Plug - Overall Diameter - 9.9 mm | 0.388 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

SPP0388A

Price Range
$1.1489 - $0.4596

Stock Levels
100 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.388 in
Masking Pull Plug - Overall Diameter - 10.5 mm | 0.414 in ; Pull Tab Length - 19.2 mm | 0.756 in ; Silicone

SPP0414A

Price Range
$1.2182 - $0.4872

Stock Levels
2722 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.414 in
Masking Pull Plug - Overall Diameter - 11.3 mm | 0.445 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

SPP0445A

Price Range
$1.5308 - $0.6123

Stock Levels
6288 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.445 in
Masking Pull Plug - Overall Diameter - 12.7 mm | 0.500 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

SPP0500A

Price Range
$1.7753 - $0.7101

Stock Levels
823 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.500 in
Masking Pull Plug - Overall Diameter - 13.5 mm | 0.530 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

SPP0530A

Price Range
$2.367 - $0.9467

Stock Levels
2868 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.530 in
Masking Pull Plug - Overall Diameter - 16.3 mm | 0.640 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

SPP0640A

Price Range
$2.5274 - $1.011

Stock Levels
155 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.640 in
Masking Pull Plug - Overall Diameter - 19.6 mm | 0.770 in ; Pull Tab Length - 23.6 mm | 0.929 in ; Silicone

SPP0770A

Price Range
$4.8306 - $1.9323

Stock Levels
700 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.770 in
Masking Pull Plug - Overall Diameter - 25.9 mm | 1.020 in ; Pull Tab Length - 24.6 mm | 0.969 in ; Silicone

SPP1020A

Price Range
$6.1742 - $2.4698

Stock Levels
267 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    1.020 in
Masking Pull Plug - Overall Diameter - 1.7 mm | 0.067 in ; Pull Tab Length - 15.5 mm | 0.61 in ; EPDM

SPP0067B

Price Range
$0.2711 - $0.1083

Stock Levels
60000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.067 in
Masking Pull Plug - Overall Diameter - 2.3 mm | 0.091 in ; Pull Tab Length - 15.9 mm | 0.626 in ; EPDM

SPP0091C

Price Range
$0.4214 - $0.1685

Stock Levels
Request the lead time here
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.091 in
Masking Pull Plug - Overall Diameter - 2.7 mm | 0.105 in ; Pull Tab Length - 25.4 mm | 1 in ; EPDM

SPP0105C

Price Range
$0.5262 - $0.2103

Stock Levels
1000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.105 in
Masking Pull Plug - Overall Diameter - 3 mm | 0.118 in ; Pull Tab Length - 25.4 mm | 1 in ; EPDM

SPP0118C

Price Range
$0.5634 - $0.2255

Stock Levels
7250 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.118 in
Masking Pull Plug - Overall Diameter - 3.3 mm | 0.130 in ; Pull Tab Length - 17.8 mm | 0.700 in ; EPDM

SPP0130B

Price Range
$1.3799 - $0.2228

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.130 in
Masking Pull Plug - Overall Diameter - 3.9 mm | 0.154 in ; Pull Tab Length - 15.9 mm | 0.626 in ; EPDM

SPP0154B

Price Range
$0.5634 - $0.2255

Stock Levels
Request the lead time here
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.154 in