Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply just pull the thinner end of the plug through the hole until it stretches the larger end through the hole then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $0.3203 - $0.8006 | 3962 In stock |
0.130 in
3.3 mm
|
||
| $0.3203 - $0.8006 | 500 In stock |
0.154 in
3.9 mm
|
||
| $0.3483 - $0.8705 | 1771 In stock |
0.158 in
4 mm
|
||
| $0.2103 - $0.5262 | 6575 In stock |
0.140 in
3.6 mm
|
||
| $0.2228 - $1.3799 | 1000 In stock |
0.156 in
4 mm
|
||
| $0.2255 - $0.5634 | Request the lead time here |
0.162 in
4.1 mm
|
||
| $0.2288 - $0.5718 | 500 In stock |
0.195 in
5 mm
|
||
| $0.2439 - $0.6095 | 3475 In stock |
0.218 in
5.5 mm
|
||
| $0.2649 - $0.6623 | 226 In stock |
0.257 in
6.5 mm
|
||
| $0.3285 - $0.8213 | 200 In stock |
0.400 in
10.2 mm
|
||
| $0.4038 - $1.0097 | 846 In stock |
0.440 in
11.2 mm
|
||
| $1.6539 - $4.1348 | 1783 In stock |
0.896 in
22.8 mm
|
||
| $0.1083 - $0.2711 | 800 In stock |
0.073 in
1.9 mm
|
||
| $0.1746 - $0.4367 | Request the lead time here |
0.093 in
2.4 mm
|
||
| $0.2255 - $0.5634 | 20750 In stock |
0.109 in
2.8 mm
|
||
| $0.2255 - $0.5634 | Request the lead time here |
0.125 in
3.2 mm
|
||
| $0.4704 - $1.1762 | 250 In stock |
0.468 in
11.9 mm
|
||
| $0.492 - $3.0314 | 1595 In stock |
0.510 in
13 mm
|
||
| $0.8268 - $2.0673 | 295 In stock |
0.612 in
15.5 mm
|
||
| $0.8994 - $2.2485 | Request the lead time here |
0.700 in
17.8 mm