Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply just pull the thinner end of the plug through the hole until it stretches the larger end through the hole then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $0.2255 - $0.5634 | 7250 In stock |
0.118 in
3 mm
|
||
| $0.2228 - $1.3799 | Request the lead time here |
0.130 in
3.3 mm
|
||
| $0.3483 - $0.8705 | 1000 In stock |
0.218 in
5.5 mm
|
||
| $0.2439 - $0.6095 | 486 In stock |
0.158 in
4 mm
|
||
| $0.387 - $0.9677 | 2600 In stock |
0.281 in
7.1 mm
|
||
| $0.2288 - $0.5718 | 8206 In stock |
0.197 in
5 mm
|
||
| $0.4428 - $1.107 | 1000 In stock |
0.350 in
8.9 mm
|
||
| $0.2649 - $0.6623 | 1200 In stock |
0.275 in
7 mm
|
||
| $0.5792 - $1.4475 | 400 In stock |
0.440 in
11.2 mm
|
||
| $0.3126 - $1.9271 | Request the lead time here |
0.335 in
8.5 mm
|
||
| $0.7101 - $1.7753 | 1448 In stock |
0.510 in
13 mm
|
||
| $1.1804 - $2.951 | 34250 In stock |
0.612 in
15.5 mm
|
||
| $1.2837 - $3.2096 | 11954 In stock |
0.700 in
17.8 mm
|
||
| $2.3636 - $5.909 | 17531 In stock |
0.896 in
22.8 mm
|
||
| $5.0388 - $12.597 | 475 In stock |
1.380 in
35.1 mm
|
||
| $0.3203 - $0.8006 | 500 In stock |
0.154 in
3.9 mm
|
||
| $0.3483 - $0.8705 | 1771 In stock |
0.158 in
4 mm
|
||
| $0.4038 - $1.0097 | 1311 In stock |
0.312 in
7.9 mm
|
||
| $0.4596 - $1.1489 | 700 In stock |
0.388 in
9.9 mm
|
||
| $0.4872 - $1.2182 | 2722 In stock |
0.414 in
10.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue