Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply just pull the thinner end of the plug through the hole until it stretches the larger end through the hole then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $0.4308 - $2.66 | Request the lead time here |
0.335 in
8.5 mm
|
||
| $0.4186 - $2.7137 | 700 In stock |
0.388 in
9.9 mm
|
||
| $0.4633 - $2.8662 | 2722 In stock |
0.414 in
10.5 mm
|
||
| $0.5857 - $3.6463 | 6288 In stock |
0.445 in
11.3 mm
|
||
| $0.6786 - $4.1843 | 823 In stock |
0.500 in
12.7 mm
|
||
| $0.9028 - $5.5889 | 2868 In stock |
0.530 in
13.5 mm
|
||
| $0.9655 - $5.9479 | 155 In stock |
0.640 in
16.3 mm
|
||
| $1.8474 - $11.387 | 700 In stock |
0.770 in
19.6 mm
|
||
| $2.3612 - $14.5853 | 369 In stock |
1.020 in
25.9 mm
|
||
| $0.2153 - $1.3333 | 1000 In stock |
0.156 in
4 mm
|
||
| $0.2153 - $1.3333 | Request the lead time here |
0.162 in
4.1 mm
|
||
| $0.2184 - $1.3482 | 1000 In stock |
0.195 in
5 mm
|
||
| $0.2326 - $1.4377 | 3475 In stock |
0.218 in
5.5 mm
|
||
| $0.253 - $1.5631 | 226 In stock |
0.257 in
6.5 mm
|
||
| $0.329 - $2.0414 | 400 In stock |
0.332 in
8.4 mm
|
||
| $0.2959 - $1.829 | 1000 In stock |
0.350 in
8.9 mm
|
||
| $0.1483 - $0.9118 | 1000 In stock |
0.073 in
1.9 mm
|
||
| $0.238 - $1.4708 | 19950 In stock |
0.093 in
2.4 mm
|
||
| $0.3084 - $1.901 | 2000 In stock |
0.109 in
2.8 mm
|
||
| $0.3084 - $1.901 | 2000 In stock |
0.125 in
3.2 mm