Menu Search

Masking Pull Plugs

In stock

Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply just pull the thinner end of the plug through the hole until it stretches the larger end through the hole then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
98 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
$0.4862 - $1.3494 250 In stock
0.420 in
$0.4092 - $1.1367 1500 In stock
0.350 in
$0.7409 - $2.0579 2000 In stock
0.545 in
$0.3572 - $0.9924 63000 In stock
0.285 in
$0.1544 - $0.4287 106900 In stock
0.173 in
$0.2298 - $0.6387 63511 In stock
0.218 in
$0.2472 - $0.6864 2198 In stock
0.230 in
$0.5351 - $1.4867 250 In stock
0.445 in
$0.359 - $0.9971 900 In stock
0.335 in
1426313 $0.6129 - $1.7021 2000 In stock
0.490 in
$0.8352 - $2.3201 250 In stock
0.580 in
$0.6873 - $1.9089 2000 In stock
0.518 in
$3.5357 - $8.8391 Request the lead time here
1.380 in
$0.1083 - $0.2711 60000 In stock
0.067 in
$0.1685 - $0.4214 Request the lead time here
0.091 in
$0.3009 - $0.7521 7998 In stock
0.105 in
$0.2255 - $0.5634 Request the lead time here
0.154 in
$0.3203 - $0.8006 500 In stock
0.154 in
$0.2288 - $0.5718 5206 In stock
0.197 in
$0.2649 - $0.6623 1200 In stock
0.275 in
  • of 5
Flanged Pull Plug - Overall Diameter - 10.7 mm | 0.420 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

1426309

Price Range
$1.3494 - $0.4862

Stock Levels
250 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Colour
    Green
  • Full Material
    Silicone
  • Overall Diameter
    0.420 in
Flanged Pull Plug - Overall Diameter - 8.9 mm | 0.350 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

1426307

Price Range
$1.1367 - $0.4092

Stock Levels
1500 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Colour
    Pink
  • Full Material
    Silicone
  • Overall Diameter
    0.350 in
Flanged Pull Plug - Overall Diameter - 13.8 mm | 0.545 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

1426317

Price Range
$2.0579 - $0.7409

Stock Levels
2000 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Colour
    Rusty Red
  • Full Material
    Silicone
  • Overall Diameter
    0.545 in
Flanged Pull Plug - Overall Diameter - 7.2 mm | 0.285 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

1426303

Price Range
$0.9924 - $0.3572

Stock Levels
63000 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Colour
    Yellow
  • Full Material
    Silicone
  • Overall Diameter
    0.285 in
Flanged Pull Plug - Overall Diameter - 4.4 mm | 0.173 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

1426297

Price Range
$0.4287 - $0.1544

Stock Levels
106900 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Colour
    Red
  • Full Material
    Silicone
  • Overall Diameter
    0.173 in
Flanged Pull Plug - Overall Diameter - 5.5 mm | 0.218 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

1426299

Price Range
$0.6387 - $0.2298

Stock Levels
63511 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Colour
    Blue
  • Full Material
    Silicone
  • Overall Diameter
    0.218 in
Flanged Pull Plug - Overall Diameter - 5.8 mm | 0.230 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

1426301

Price Range
$0.6864 - $0.2472

Stock Levels
2198 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Colour
    Grey
  • Full Material
    Silicone
  • Overall Diameter
    0.230 in
Flanged Pull Plug - Overall Diameter - 11.3 mm | 0.445 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

1426311

Price Range
$1.4867 - $0.5351

Stock Levels
250 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Colour
    Purple
  • Full Material
    Silicone
  • Overall Diameter
    0.445 in
Flanged Pull Plug - Overall Diameter - 8.5 mm | 0.335 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

1426305

Price Range
$0.9971 - $0.359

Stock Levels
900 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Colour
    Orange
  • Full Material
    Silicone
  • Overall Diameter
    0.335 in
Flanged Pull Plug - Overall Diameter - 12.4 mm | 0.490 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

1426313

Price Range
$1.7021 - $0.6129

Stock Levels
2000 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Colour
    White
  • Full Material
    Silicone
  • Overall Diameter
    0.490 in
Flanged Pull Plug - Overall Diameter - 14.7 mm | 0.580 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

1426319

Price Range
$2.3201 - $0.8352

Stock Levels
250 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Colour
    Red
  • Full Material
    Silicone
  • Overall Diameter
    0.580 in
Flanged Pull Plug - Overall Diameter - 13.2 mm | 0.518 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

1426315

Price Range
$1.9089 - $0.6873

Stock Levels
2000 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Colour
    Grey
  • Full Material
    Silicone
  • Overall Diameter
    0.518 in
Masking Pull Plug - Overall Diameter - 35.1 mm | 1.380 in ; Pull Tab Length - 25.4 mm | 1 in ; EPDM

SPP1380B

Price Range
$8.8391 - $3.5357

Stock Levels
Request the lead time here
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    1.380 in
Masking Pull Plug - Overall Diameter - 1.7 mm | 0.067 in ; Pull Tab Length - 15.5 mm | 0.61 in ; EPDM

SPP0067B

Price Range
$0.2711 - $0.1083

Stock Levels
60000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.067 in
Masking Pull Plug - Overall Diameter - 2.3 mm | 0.091 in ; Pull Tab Length - 15.9 mm | 0.626 in ; EPDM

SPP0091C

Price Range
$0.4214 - $0.1685

Stock Levels
Request the lead time here
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.091 in
Masking Pull Plug - Overall Diameter - 2.7 mm | 0.105 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

SPP0105A

Price Range
$0.7521 - $0.3009

Stock Levels
7998 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.105 in
Masking Pull Plug - Overall Diameter - 3.9 mm | 0.154 in ; Pull Tab Length - 15.9 mm | 0.626 in ; EPDM

SPP0154B

Price Range
$0.5634 - $0.2255

Stock Levels
Request the lead time here
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.154 in
Masking Pull Plug - Overall Diameter - 3.9 mm | 0.154 in ; Pull Tab Length - 15.9 mm | 0.626 in ; Silicone

SPP0154A

Price Range
$0.8006 - $0.3203

Stock Levels
500 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.154 in
Masking Pull Plug - Overall Diameter - 5 mm | 0.197 in ; Pull Tab Length - 25.4 mm | 1 in ; EPDM

SPP0197C

Price Range
$0.5718 - $0.2288

Stock Levels
5206 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.197 in
Masking Pull Plug - Overall Diameter - 7 mm | 0.275 in ; Pull Tab Length - 23.4 mm | 0.921 in ; EPDM

SPP0275C

Price Range
$0.6623 - $0.2649

Stock Levels
1200 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.275 in