Menu Search

Masking Pull Plugs

In stock

Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply just pull the thinner end of the plug through the hole until it stretches the larger end through the hole then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
98 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
$3.5357 - $8.8391 Request the lead time here
1.380 in
$0.7409 - $2.0579 2000 In stock
0.545 in
$0.4862 - $1.3494 250 In stock
0.420 in
1426313 $0.6129 - $1.7021 2000 In stock
0.490 in
$0.8352 - $2.3201 250 In stock
0.580 in
$0.2298 - $0.6387 63511 In stock
0.218 in
$0.3572 - $0.9924 63000 In stock
0.285 in
$0.2472 - $0.6864 2198 In stock
0.230 in
$0.5351 - $1.4867 Request the lead time here
0.445 in
$0.6873 - $1.9089 2000 In stock
0.518 in
$0.359 - $0.9971 900 In stock
0.335 in
$0.1544 - $0.4287 106900 In stock
0.173 in
$0.4092 - $1.1367 1500 In stock
0.350 in
$0.1047 - $0.6434 Request the lead time here
0.062 in
$0.2103 - $0.5262 6575 In stock
0.140 in
$0.2228 - $1.3799 1000 In stock
0.156 in
$0.2255 - $0.5634 Request the lead time here
0.162 in
$0.8268 - $2.0673 295 In stock
0.612 in
$0.8994 - $2.2485 Request the lead time here
0.700 in
$1.6539 - $4.1348 1783 In stock
0.896 in
  • of 5
Masking Pull Plug - Overall Diameter - 35.1 mm | 1.380 in ; Pull Tab Length - 25.4 mm | 1 in ; EPDM

SPP1380B

Price Range
$8.8391 - $3.5357

Stock Levels
Request the lead time here
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    1.380 in
Flanged Pull Plug - Overall Diameter - 13.8 mm | 0.545 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

1426317

Price Range
$2.0579 - $0.7409

Stock Levels
2000 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Colour
    Rusty Red
  • Full Material
    Silicone
  • Overall Diameter
    0.545 in
Flanged Pull Plug - Overall Diameter - 10.7 mm | 0.420 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

1426309

Price Range
$1.3494 - $0.4862

Stock Levels
250 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Colour
    Green
  • Full Material
    Silicone
  • Overall Diameter
    0.420 in
Flanged Pull Plug - Overall Diameter - 12.4 mm | 0.490 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

1426313

Price Range
$1.7021 - $0.6129

Stock Levels
2000 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Colour
    White
  • Full Material
    Silicone
  • Overall Diameter
    0.490 in
Flanged Pull Plug - Overall Diameter - 14.7 mm | 0.580 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

1426319

Price Range
$2.3201 - $0.8352

Stock Levels
250 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Colour
    Red
  • Full Material
    Silicone
  • Overall Diameter
    0.580 in
Flanged Pull Plug - Overall Diameter - 5.5 mm | 0.218 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

1426299

Price Range
$0.6387 - $0.2298

Stock Levels
63511 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Colour
    Blue
  • Full Material
    Silicone
  • Overall Diameter
    0.218 in
Flanged Pull Plug - Overall Diameter - 7.2 mm | 0.285 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

1426303

Price Range
$0.9924 - $0.3572

Stock Levels
63000 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Colour
    Yellow
  • Full Material
    Silicone
  • Overall Diameter
    0.285 in
Flanged Pull Plug - Overall Diameter - 5.8 mm | 0.230 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

1426301

Price Range
$0.6864 - $0.2472

Stock Levels
2198 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Colour
    Grey
  • Full Material
    Silicone
  • Overall Diameter
    0.230 in
Flanged Pull Plug - Overall Diameter - 11.3 mm | 0.445 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

1426311

Price Range
$1.4867 - $0.5351

Stock Levels
Request the lead time here
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Colour
    Purple
  • Full Material
    Silicone
  • Overall Diameter
    0.445 in
Flanged Pull Plug - Overall Diameter - 13.2 mm | 0.518 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

1426315

Price Range
$1.9089 - $0.6873

Stock Levels
2000 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Colour
    Grey
  • Full Material
    Silicone
  • Overall Diameter
    0.518 in
Flanged Pull Plug - Overall Diameter - 8.5 mm | 0.335 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

1426305

Price Range
$0.9971 - $0.359

Stock Levels
900 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Colour
    Orange
  • Full Material
    Silicone
  • Overall Diameter
    0.335 in
Flanged Pull Plug - Overall Diameter - 4.4 mm | 0.173 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

1426297

Price Range
$0.4287 - $0.1544

Stock Levels
106900 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Colour
    Red
  • Full Material
    Silicone
  • Overall Diameter
    0.173 in
Flanged Pull Plug - Overall Diameter - 8.9 mm | 0.350 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

1426307

Price Range
$1.1367 - $0.4092

Stock Levels
1500 In stock
Attributes
  • Flanged
    Y
  • Fitting Style
    Pull Fit
  • Colour
    Pink
  • Full Material
    Silicone
  • Overall Diameter
    0.350 in
Masking Pull Plug - Overall Diameter - 1.6 mm | 0.062 in ; Pull Tab Length - 8.6 mm | 0.337 in ; EPDM

SPP0062B

Price Range
$0.6434 - $0.1047

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.062 in
Masking Pull Plug - Overall Diameter - 3.6 mm | 0.140 in ; Pull Tab Length - 14.2 mm | 0.559 in ; EPDM

SPP0140C

Price Range
$0.5262 - $0.2103

Stock Levels
6575 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.140 in
Masking Pull Plug - Overall Diameter - 4 mm | 0.156 in ; Pull Tab Length - 15.5 mm | 0.610 in ; EPDM

SPP0156B

Price Range
$1.3799 - $0.2228

Stock Levels
1000 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.156 in
Masking Pull Plug - Overall Diameter - 4.1 mm | 0.162 in ; Pull Tab Length - 14.8 mm | 0.583 in ; EPDM

SPP0162C

Price Range
$0.5634 - $0.2255

Stock Levels
Request the lead time here
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.162 in
Masking Pull Plug - Overall Diameter - 15.5 mm | 0.612 in ; Pull Tab Length - 25.4 mm | 1 in ; EPDM

SPP0612B

Price Range
$2.0673 - $0.8268

Stock Levels
295 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.612 in
Masking Pull Plug - Overall Diameter - 17.8 mm | 0.700 in ; Pull Tab Length - 33.7 mm | 1.327 in ; EPDM

SPP0700C

Price Range
$2.2485 - $0.8994

Stock Levels
Request the lead time here
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.700 in
Masking Pull Plug - Overall Diameter - 22.8 mm | 0.896 in ; Pull Tab Length - 25.4 mm | 1 in ; EPDM

SPP0896B

Price Range
$4.1348 - $1.6539

Stock Levels
1783 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.896 in