Menu Search

Masking Pull Plugs

In stock

Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply just pull the thinner end of the plug through the hole until it stretches the larger end through the hole then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
98 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
$0.4038 - $1.0097 846 In stock
0.440 in
$0.4704 - $1.1762 250 In stock
0.468 in
$0.492 - $3.0314 1595 In stock
0.510 in
$0.8268 - $2.0673 295 In stock
0.612 in
$0.8994 - $2.2485 Request the lead time here
0.700 in
$1.6539 - $4.1348 1783 In stock
0.896 in
$0.2228 - $1.3799 Request the lead time here
0.130 in
$0.4038 - $1.0097 1311 In stock
0.312 in
$0.4509 - $1.1273 300 In stock
0.335 in
$0.4596 - $1.1489 100 In stock
0.388 in
$0.4316 - $1.079 2340 In stock
0.445 in
$0.4956 - $1.239 1000 In stock
0.500 in
$0.6528 - $4.0524 Request the lead time here
0.530 in
$0.7073 - $1.7684 368 In stock
0.640 in
$1.7289 - $4.322 450 In stock
1.020 in
$0.2649 - $0.6623 1200 In stock
0.275 in
$0.2843 - $0.7106 400 In stock
0.312 in
$0.3126 - $1.9271 Request the lead time here
0.335 in
$0.3203 - $0.8006 600 In stock
0.388 in
$0.3372 - $2.0757 Request the lead time here
0.414 in
  • of 5
Masking Pull Plug - Overall Diameter - 11.2 mm | 0.440 in ; Pull Tab Length - 25.2 mm | 0.992 in ; EPDM

SPP0440B

Price Range
$1.0097 - $0.4038

Stock Levels
846 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.440 in
Masking Pull Plug - Overall Diameter - 11.9 mm | 0.468 in ; Pull Tab Length - 25.4 mm | 1 in ; EPDM

SPP0468C

Price Range
$1.1762 - $0.4704

Stock Levels
250 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.468 in
Masking Pull Plug - Overall Diameter - 13 mm | 0.510 in ; Pull Tab Length - 24.3 mm | 0.956 in ; EPDM

SPP0510B

Price Range
$3.0314 - $0.492

Stock Levels
1595 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.510 in
Masking Pull Plug - Overall Diameter - 15.5 mm | 0.612 in ; Pull Tab Length - 25.4 mm | 1 in ; EPDM

SPP0612B

Price Range
$2.0673 - $0.8268

Stock Levels
295 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.612 in
Masking Pull Plug - Overall Diameter - 17.8 mm | 0.700 in ; Pull Tab Length - 33.7 mm | 1.327 in ; EPDM

SPP0700C

Price Range
$2.2485 - $0.8994

Stock Levels
Request the lead time here
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.700 in
Masking Pull Plug - Overall Diameter - 22.8 mm | 0.896 in ; Pull Tab Length - 25.4 mm | 1 in ; EPDM

SPP0896B

Price Range
$4.1348 - $1.6539

Stock Levels
1783 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.896 in
Masking Pull Plug - Overall Diameter - 3.3 mm | 0.130 in ; Pull Tab Length - 17.8 mm | 0.700 in ; EPDM

SPP0130B

Price Range
$1.3799 - $0.2228

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.130 in
Masking Pull Plug - Overall Diameter - 7.9 mm | 0.312 in ; Pull Tab Length - 31.8 mm | 1.252 in ; Silicone

SPP0312A

Price Range
$1.0097 - $0.4038

Stock Levels
1311 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.312 in
Masking Pull Plug - Overall Diameter - 8.5 mm | 0.335 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

SPP0335A

Price Range
$1.1273 - $0.4509

Stock Levels
300 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.335 in
Masking Pull Plug - Overall Diameter - 9.9 mm | 0.388 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

SPP0388A

Price Range
$1.1489 - $0.4596

Stock Levels
100 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone
  • Overall Diameter
    0.388 in
Masking Pull Plug - Overall Diameter - 11.3 mm | 0.445 in ; Pull Tab Length - 25.4 mm | 1 in ; EPDM

SPP0445C

Price Range
$1.079 - $0.4316

Stock Levels
2340 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.445 in
Masking Pull Plug - Overall Diameter - 12.7 mm | 0.500 in ; Pull Tab Length - 25.4 mm | 1 in ; EPDM

SPP0500B

Price Range
$1.239 - $0.4956

Stock Levels
1000 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.500 in
Masking Pull Plug - Overall Diameter - 13.5 mm | 0.530 in ; Pull Tab Length - 25.4 mm | 1.000 in ; EPDM

SPP0530B

Price Range
$4.0524 - $0.6528

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.530 in
Masking Pull Plug - Overall Diameter - 16.3 mm | 0.640 in ; Pull Tab Length - 25.4 mm | 1 in ; EPDM

SPP0640C

Price Range
$1.7684 - $0.7073

Stock Levels
368 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.640 in
Masking Pull Plug - Overall Diameter - 25.9 mm | 1.020 in ; Pull Tab Length - 24.6 mm | 0.969 in ; EPDM

SPP1020B

Price Range
$4.322 - $1.7289

Stock Levels
450 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    1.020 in
Masking Pull Plug - Overall Diameter - 7 mm | 0.275 in ; Pull Tab Length - 23.4 mm | 0.921 in ; EPDM

SPP0275C

Price Range
$0.6623 - $0.2649

Stock Levels
1200 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.275 in
Masking Pull Plug - Overall Diameter - 7.9 mm | 0.312 in ; Pull Tab Length - 31.8 mm | 1.252 in ; EPDM

SPP0312C

Price Range
$0.7106 - $0.2843

Stock Levels
400 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.312 in
Masking Pull Plug - Overall Diameter - 8.5 mm | 0.335 in ; Pull Tab Length - 25.4 mm | 1.000 in ; EPDM

SPP0335C

Price Range
$1.9271 - $0.3126

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.335 in
Masking Pull Plug - Overall Diameter - 9.9 mm | 0.388 in ; Pull Tab Length - 25.4 mm | 1 in ; EPDM

SPP0388B

Price Range
$0.8006 - $0.3203

Stock Levels
600 In stock
Attributes
  • Flanged
    N
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.388 in
Masking Pull Plug - Overall Diameter - 10.5 mm | 0.414 in ; Pull Tab Length - 19.2 mm | 0.755 in ; EPDM

SPP0414B

Price Range
$2.0757 - $0.3372

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    0.414 in