Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Flangeless plugs are designed to mask holes without masking the surrounding surface area. The tapered design allows mulitple hole diameters to be protected. Ergonomically friendly profile has a pull-tab for easy installation and removal. These come in a premium high temp silicone material or in a economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Overall Diameter | Temperature Range | Maximum Overall Diameter | View | |
|---|---|---|---|---|---|---|
| SFP10001125A | $2.5643 - $15.8402 | Request the lead time here |
1.000 in
25.4 mm
|
|
1.125 in
28.6 mm
|
|
| $0.8192 - $5.051 | 8197 In stock |
0.188 in
4.8 mm
|
|
0.415 in
10.5 mm
|
||
| $0.7089 - $8.8619 | 2000 In stock |
|
203 °F
95 °C
|
|
||
| $1.8619 - $11.5067 | 450 In stock |
1.024 in
26 mm
|
|
1.102 in
28 mm
|
||
| $0.7895 - $4.8718 | 4600 In stock |
0.630 in
16 mm
|
|
0.709 in
18 mm
|
||
| $0.4316 - $5.3871 | 8938 In stock |
|
203 °F
95 °C
|
|
||
| $2.5224 - $16.2886 | 500 In stock |
|
|
|
||
| $1.0072 - $6.2168 | 1600 In stock |
0.709 in
18 mm
|
|
0.787 in
20 mm
|
||
| $0.4633 - $2.8662 | 12211 In stock |
0.236 in
6 mm
|
|
0.315 in
8 mm
|
||
| $1.1598 - $7.1434 | 850 In stock |
|
|
|
||
| $1.7786 - $10.9986 | Request the lead time here |
|
|
|
||
| $1.127 - $6.9936 | 8317 In stock |
0.630 in
16 mm
|
|
0.709 in
18 mm
|
||
| $3.7658 - $23.2819 | 400 In stock |
0.868 in
22 mm
|
|
1.094 in
27.8 mm
|
||
| $0.4902 - $3.0488 | 1465 In stock |
0.157 in
4 mm
|
|
0.236 in
6 mm
|
||
| $1.022 - $6.3064 | 1698 In stock |
0.551 in
14 mm
|
|
0.630 in
16 mm
|
||
| $0.273 - $3.4515 | 11238 In stock |
|
203 °F
95 °C
|
|
||
| $0.6017 - $7.5092 | 4000 In stock |
|
203 °F
95 °C
|
|
||
| $1.1329 - $7.0236 | 410 In stock |
0.787 in
20 mm
|
|
0.886 in
22.5 mm
|
||
| $1.6556 - $10.2215 | 2219 In stock |
0.415 in
10.5 mm
|
|
0.641 in
16.3 mm
|
||
| $1.9489 - $12.0445 | 850 In stock |
0.886 in
22.5 mm
|
|
0.945 in
24 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue