Menu Search

Masking Flangeless Plugs

In stock

Masking Flangeless plugs are designed to mask holes without masking the surrounding surface area. The tapered design allows mulitple hole diameters to be protected. Ergonomically friendly profile has a pull-tab for easy installation and removal. These come in a premium high temp silicone material or in a economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Item Code Price range Availability Minimum Overall Diameter Temperature Range Maximum Overall Diameter View
SFP10001125A $2.5643 - $15.8402 Request the lead time here
1.000 in
1.125 in
$0.8192 - $5.051 8197 In stock
0.188 in
0.415 in
$0.7089 - $8.8619 2000 In stock
203 °F
$1.8619 - $11.5067 450 In stock
1.024 in
1.102 in
$0.7895 - $4.8718 4600 In stock
0.630 in
0.709 in
$0.4316 - $5.3871 8938 In stock
203 °F
$2.5224 - $16.2886 500 In stock
$1.0072 - $6.2168 1600 In stock
0.709 in
0.787 in
$0.4633 - $2.8662 12211 In stock
0.236 in
0.315 in
$1.1598 - $7.1434 850 In stock
$1.7786 - $10.9986 Request the lead time here
$1.127 - $6.9936 8317 In stock
0.630 in
0.709 in
$3.7658 - $23.2819 400 In stock
0.868 in
1.094 in
$0.4902 - $3.0488 1465 In stock
0.157 in
0.236 in
$1.022 - $6.3064 1698 In stock
0.551 in
0.630 in
$0.273 - $3.4515 11238 In stock
203 °F
$0.6017 - $7.5092 4000 In stock
203 °F
$1.1329 - $7.0236 410 In stock
0.787 in
0.886 in
$1.6556 - $10.2215 2219 In stock
0.415 in
0.641 in
$1.9489 - $12.0445 850 In stock
0.886 in
0.945 in
  • of 3
Masking Flangeless Plug - 1.000 in ; 315.6 °C | 600 °F ; Natural

SFP10001125A

Price Range
$15.8402 - $2.5643

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    1.000 in
  • Minimum Overall Diameter
    1.000 in
Masking Flangeless Plug - 25.4 mm ; ; Natural

SFP188415A

Price Range
$5.051 - $0.8192

Stock Levels
8197 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    0.188 in
  • Maximum Overall Diameter
    0.415 in
Masking Flangeless Plug - ;

18415B

Price Range
$8.8619 - $0.7089

Stock Levels
2000 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Temperature Range
    203 °F
Masking Flangeless Plug - 1.000 in ; 218.3 °C | 425 °F ; Black

SFP10241102C

Price Range
$11.5067 - $1.8619

Stock Levels
450 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1.000 in
  • Minimum Overall Diameter
    1.024 in
Masking Flangeless Plug - 1.000 in ; 218.3 °C | 425 °F ; Black

SFP630709C

Price Range
$4.8718 - $0.7895

Stock Levels
4600 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1.000 in
  • Minimum Overall Diameter
    0.630 in
Masking Flangeless Plug - ;

18411B

Price Range
$5.3871 - $0.4316

Stock Levels
8938 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Temperature Range
    203 °F
Masking Flangeless Plug - 25.4 mm ; ; Black

SFP8681094B

Price Range
$16.2886 - $2.5224

Stock Levels
500 In stock
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1 in
Masking Flangeless Plug - 1.000 in ; 218.3 °C | 425 °F ; Black

SFP709787C

Price Range
$6.2168 - $1.0072

Stock Levels
1600 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1.000 in
  • Minimum Overall Diameter
    0.709 in
Masking Flangeless Plug - 1.000 in ; 315.6 °C | 600 °F ; Natural

SFP236315A

Price Range
$2.8662 - $0.4633

Stock Levels
12211 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    1.000 in
  • Minimum Overall Diameter
    0.236 in
Masking Flangeless Plug - 25.4 mm ; ; Black

SFP415641B

Price Range
$7.1434 - $1.1598

Stock Levels
850 In stock
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1 in
Masking Flangeless Plug - 25.4 mm ; ; Black

SFP641868B

Price Range
$10.9986 - $1.7786

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1 in
Masking Flangeless Plug - 1.000 in ; 315.6 °C | 600 °F ; Natural

SFP630709A

Price Range
$6.9936 - $1.127

Stock Levels
8317 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    1.000 in
  • Minimum Overall Diameter
    0.630 in
Masking Flangeless Plug - 25.4 mm ; ; Natural

SFP8681094A

Price Range
$23.2819 - $3.7658

Stock Levels
400 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    0.868 in
  • Maximum Overall Diameter
    1.094 in
Masking Flangeless Plug - 1.000 in ; 315.6 °C | 600 °F ; Natural

SFP157236A

Price Range
$3.0488 - $0.4902

Stock Levels
1465 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    1.000 in
  • Minimum Overall Diameter
    0.157 in
Masking Flangeless Plug - 1.000 in ; 315.6 °C | 600 °F ; Natural

SFP551630A

Price Range
$6.3064 - $1.022

Stock Levels
1698 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    1.000 in
  • Minimum Overall Diameter
    0.551 in
Masking Flangeless Plug - ;

18409B

Price Range
$3.4515 - $0.273

Stock Levels
11238 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Temperature Range
    203 °F
Masking Flangeless Plug - ;

18414B

Price Range
$7.5092 - $0.6017

Stock Levels
4000 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Temperature Range
    203 °F
Masking Flangeless Plug - 1.000 in ; 218.3 °C | 425 °F ; Black

SFP787886B

Price Range
$7.0236 - $1.1329

Stock Levels
410 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1.000 in
  • Minimum Overall Diameter
    0.787 in
Masking Flangeless Plug - 25.4 mm ; ; Natural

SFP415641A

Price Range
$10.2215 - $1.6556

Stock Levels
2219 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    0.415 in
  • Maximum Overall Diameter
    0.641 in
Masking Flangeless Plug - 1.000 in ; 315.6 °C | 600 °F ; Natural

SFP886945A

Price Range
$12.0445 - $1.9489

Stock Levels
850 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    1.000 in
  • Minimum Overall Diameter
    0.886 in