Menu Search

Masking Flangeless Plugs

In stock

Masking Flangeless plugs are designed to mask holes without masking the surrounding surface area. The tapered design allows mulitple hole diameters to be protected. Ergonomically friendly profile has a pull-tab for easy installation and removal. These come in a premium high temp silicone material or in a economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Item Code Price range Availability Minimum Overall Diameter Temperature Range Maximum Overall Diameter View
$0.3846 - $2.3895 33864 In stock
203 °F
$0.4934 - $3.0896 245832 In stock
203 °F
$0.2847 - $1.7766 11238 In stock
203 °F
$3.0069 - $7.5173 228 In stock
1.125 in
1.250 in
SFP17742000B $6.5703 - $16.4258 300 In stock
1.774 in
2.000 in
$0.5178 - $1.2947 Request the lead time here
0.394 in
0.472 in
$5.7911 - $14.4777 1494 In stock
1.320 in
1.547 in
$0.8601 - $2.1504 3197 In stock
0.188 in
0.415 in
$1.7289 - $4.322 1719 In stock
0.415 in
0.641 in
$2.6616 - $6.654 175 In stock
0.641 in
0.868 in
$2.0379 - $5.0952 1750 In stock
0.886 in
0.945 in
$0.4452 - $2.7759 8938 In stock
203 °F
$1.8593 - $11.4761 100 In stock
1.000 in
1.125 in
$4.7051 - $11.7624 Request the lead time here
1.320 in
1.547 in
$0.6017 - $1.5042 4703 In stock
0.188 in
0.415 in
$1.2113 - $3.0282 350 In stock
0.415 in
0.641 in
$1.9517 - $4.8792 450 In stock
1.024 in
1.102 in
$5.7072 - $14.2682 8 In stock
1.547 in
1.774 in
$0.3696 - $2.3075 11327 In stock
203 °F
$0.7344 - $4.5863 1975 In stock
203 °F
  • of 3
Masking Flangeless Plug - ;

10398B

Price Range
$2.3895 - $0.3846

Stock Levels
33864 In stock
Attributes
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Temperature Range
    203 °F
Masking Flangeless Plug - ;

18412B

Price Range
$3.0896 - $0.4934

Stock Levels
245832 In stock
Attributes
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Temperature Range
    203 °F
Masking Flangeless Plug - ;

18409B

Price Range
$1.7766 - $0.2847

Stock Levels
11238 In stock
Attributes
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Temperature Range
    203 °F
Masking Flangeless Plug - 25.4 mm ; 218.3 °C | 425 °F ; Black

SFP11251250B

Price Range
$7.5173 - $3.0069

Stock Levels
228 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    1.125 in
Masking Flangeless Plug - 25.4 mm ; ; Black

SFP17742000B

Price Range
$16.4258 - $6.5703

Stock Levels
300 In stock
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    1.774 in
  • Maximum Overall Diameter
    2.000 in
Masking Flangeless Plug - 25.4 mm ; 218.3 °C | 425 °F ; Black

SFP394472C

Price Range
$1.2947 - $0.5178

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    0.394 in
Masking Flangeless Plug - 25.4 mm ; ; Natural

SFP13201547A

Price Range
$14.4777 - $5.7911

Stock Levels
1494 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    1.320 in
  • Maximum Overall Diameter
    1.547 in
Masking Flangeless Plug - 25.4 mm ; ; Natural

SFP188415A

Price Range
$2.1504 - $0.8601

Stock Levels
3197 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    0.188 in
  • Maximum Overall Diameter
    0.415 in
Masking Flangeless Plug - 25.4 mm ; ; Natural

SFP415641A

Price Range
$4.322 - $1.7289

Stock Levels
1719 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    0.415 in
  • Maximum Overall Diameter
    0.641 in
Masking Flangeless Plug - 25.4 mm ; ; Natural

SFP641868A

Price Range
$6.654 - $2.6616

Stock Levels
175 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    0.641 in
  • Maximum Overall Diameter
    0.868 in
Masking Flangeless Plug - 25.4 mm ; 315.6 °C | 600 °F ; Natural

SFP886945A

Price Range
$5.0952 - $2.0379

Stock Levels
1750 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    0.886 in
Masking Flangeless Plug - ;

18411B

Price Range
$2.7759 - $0.4452

Stock Levels
8938 In stock
Attributes
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Temperature Range
    203 °F
Masking Flangeless Plug - 1.000 in ; 218.3 °C | 425 °F ; Black

SFP10001125B

Price Range
$11.4761 - $1.8593

Stock Levels
100 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1.000 in
  • Minimum Overall Diameter
    1.000 in
Masking Flangeless Plug - 25.4 mm ; ; Black

SFP13201547B

Price Range
$11.7624 - $4.7051

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    1.320 in
  • Maximum Overall Diameter
    1.547 in
Masking Flangeless Plug - 25.4 mm ; ; Black

SFP188415B

Price Range
$1.5042 - $0.6017

Stock Levels
4703 In stock
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    0.188 in
  • Maximum Overall Diameter
    0.415 in
Masking Flangeless Plug - 25.4 mm ; ; Black

SFP415641B

Price Range
$3.0282 - $1.2113

Stock Levels
350 In stock
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    0.415 in
  • Maximum Overall Diameter
    0.641 in
Masking Flangeless Plug - 25.4 mm ; 218.3 °C | 425 °F ; Black

SFP10241102C

Price Range
$4.8792 - $1.9517

Stock Levels
450 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    1.024 in
Masking Flangeless Plug - 25.4 mm ; ; Black

SFP15471774B

Price Range
$14.2682 - $5.7072

Stock Levels
8 In stock
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    1.547 in
  • Maximum Overall Diameter
    1.774 in
Masking Flangeless Plug - ;

18410B

Price Range
$2.3075 - $0.3696

Stock Levels
11327 In stock
Attributes
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Temperature Range
    203 °F
Masking Flangeless Plug - ;

18415B

Price Range
$4.5863 - $0.7344

Stock Levels
1975 In stock
Attributes
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Temperature Range
    203 °F