Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Flangeless plugs are designed to mask holes without masking the surrounding surface area. The tapered design allows mulitple hole diameters to be protected. Ergonomically friendly profile has a pull-tab for easy installation and removal. These come in a premium high temp silicone material or in a economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Overall Diameter | Temperature Range | Maximum Overall Diameter | View | |
|---|---|---|---|---|---|---|
| $0.3846 - $2.3895 | 33864 In stock |
|
203 °F
95 °C
|
|
||
| $0.4934 - $3.0896 | 245832 In stock |
|
203 °F
95 °C
|
|
||
| $0.2847 - $1.7766 | 11238 In stock |
|
203 °F
95 °C
|
|
||
| $3.0069 - $7.5173 | 228 In stock |
1.125 in
28.6 mm
|
|
1.250 in
31.8 mm
|
||
| SFP17742000B | $6.5703 - $16.4258 | 300 In stock |
1.774 in
45.1 mm
|
|
2.000 in
50.8 mm
|
|
| $0.5178 - $1.2947 | Request the lead time here |
0.394 in
10 mm
|
|
0.472 in
12 mm
|
||
| $5.7911 - $14.4777 | 1494 In stock |
1.320 in
33.5 mm
|
|
1.547 in
39.3 mm
|
||
| $0.8601 - $2.1504 | 3197 In stock |
0.188 in
4.8 mm
|
|
0.415 in
10.5 mm
|
||
| $1.7289 - $4.322 | 1719 In stock |
0.415 in
10.5 mm
|
|
0.641 in
16.3 mm
|
||
| $2.6616 - $6.654 | 175 In stock |
0.641 in
16.3 mm
|
|
0.868 in
22 mm
|
||
| $2.0379 - $5.0952 | 1750 In stock |
0.886 in
22.5 mm
|
|
0.945 in
24 mm
|
||
| $0.4452 - $2.7759 | 8938 In stock |
|
203 °F
95 °C
|
|
||
| $1.8593 - $11.4761 | 100 In stock |
1.000 in
25.4 mm
|
|
1.125 in
28.6 mm
|
||
| $4.7051 - $11.7624 | Request the lead time here |
1.320 in
33.5 mm
|
|
1.547 in
39.3 mm
|
||
| $0.6017 - $1.5042 | 4703 In stock |
0.188 in
4.8 mm
|
|
0.415 in
10.5 mm
|
||
| $1.2113 - $3.0282 | 350 In stock |
0.415 in
10.5 mm
|
|
0.641 in
16.3 mm
|
||
| $1.9517 - $4.8792 | 450 In stock |
1.024 in
26 mm
|
|
1.102 in
28 mm
|
||
| $5.7072 - $14.2682 | 8 In stock |
1.547 in
39.3 mm
|
|
1.774 in
45.1 mm
|
||
| $0.3696 - $2.3075 | 11327 In stock |
|
203 °F
95 °C
|
|
||
| $0.7344 - $4.5863 | 1975 In stock |
|
203 °F
95 °C