Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Base Type Manual Push Pull Clamps hold materials in place using a plunger mechanism to produce a positive straight-line action. The low profile uses side or end clamping for use in applications a with height restriction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Overall Length | Mount Type | Holding Force | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $32.76 - $35.13 | Request the lead time here |
Steel
|
4.921 in
125.0 mm
|
Flanged
|
600 lbs
272.2 kg
|
3.244 in
82.4 mm
|
||
| $19.30 - $19.30 | 150 In stock |
Steel
|
2.24 in
56.9 mm
|
Flanged Base
|
337.0 lbf
1499.1 N
|
1.3 in
33.01 mm
|
||
| $25.70 - $25.70 | 55 In stock |
Steel
|
5.041 in
128.04 mm
|
Flanged Base
|
562.0 lbf
2499.9 N
|
1.85 in
47.0 mm
|
||
| $128.20 - $128.20 | 29 In stock |
Steel
|
6.496 in
165.0 mm
|
Flanged Base
|
7710.0 lbf
34295.8 N
|
3.538 in
89.86 mm
|
||
| Request the lead time here |
Steel
|
3.346 in
85.0 mm
|
Flanged Base
|
220.5 lbs
100.0 kg
|
1.772 in
45.0 mm
|
|||
| Request the lead time here |
304 Stainless Steel
|
3.13 in
79.5 mm
|
Flanged Base
|
330.7 lbs
150.0 kg
|
1.26 in
32.0 mm
|
|||
| Request the lead time here |
304 Stainless Steel
|
6.634 in
168.5 mm
|
Flanged Base
|
1984.2 lbs
900.0 kg
|
2.913 in
74.0 mm
|
|||
| $25.70 - $25.70 | 100 In stock |
Steel
|
4.449 in
113.0 mm
|
Flanged Base
|
157.0 lbf
698.4 N
|
1.496 in
38.0 mm
|
||
| $19.70 - $19.70 | 28 In stock |
Steel
|
5.83 in
148.09 mm
|
Flanged Base
|
449.0 lbf
1997.3 N
|
1.928 in
48.98 mm
|
||
| $100.70 - $100.70 | 29 In stock |
Steel
|
8.386 in
213.0 mm
|
Flanged Base
|
3956.0 lbf
17597.2 N
|
1.89 in
48.0 mm
|
||
| Request the lead time here |
Steel
|
4.843 in
123.0 mm
|
Flanged Base
|
716.5 lbs
325.0 kg
|
1.89 in
48.0 mm
|
|||
| Request the lead time here |
304 Stainless Steel
|
4.843 in
123.0 mm
|
Flanged Base
|
551.2 lbs
250.0 kg
|
1.772 in
45.0 mm
|
|||
| Request the lead time here |
304 Stainless Steel
|
6.634 in
168.5 mm
|
Flanged Base
|
1984.2 lbs
900.0 kg
|
2.913 in
74.0 mm
|
|||
| Request the lead time here |
304 Stainless Steel
|
5.906 in
150.0 mm
|
Flanged Base
|
771.6 lbs
350.0 kg
|
2.087 in
53.0 mm
|
|||
| $54.50 - $54.50 | 14 In stock |
Steel
|
8.957 in
227.5 mm
|
Flanged Base
|
876.0 lbf
3896.6 N
|
2.638 in
67.0 mm
|
||
| $36.60 - $36.60 | 150 In stock |
Steel
|
3.335 in
84.72 mm
|
Flanged Base
|
337.0 lbf
1499.1 N
|
1.393 in
35.37 mm
|
||
| $41.10 - $41.10 | 30 In stock |
Steel
|
6.969 in
177.0 mm
|
Flanged Base
|
1978.0 lbf
8798.6 N
|
3.071 in
78.0 mm
|
||
| Request the lead time here |
Steel
|
4.409 in
112.0 mm
|
Flanged Base
|
1102.3 lbs
500.0 kg
|
2.638 in
67.0 mm
|
|||
| Request the lead time here |
Steel
|
8.346 in
212.0 mm
|
Flanged Base
|
3968.3 lbs
1800.0 kg
|
3.543 in
90.0 mm
|
|||
| Request the lead time here |
304 Stainless Steel
|
4.843 in
123.0 mm
|
Flanged Base
|
716.5 lbs
325.0 kg
|
1.89 in
48.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue