| Quantity | Unit price |
|---|---|
| 1 - 9 | $35.13 |
| 10 - 19 | $34.79 |
| 20 - 49 | $34.10 |
| 50 - 99 | $33.44 |
| 100 + | $32.76 |
| Body Length | 124.7 mm |
|---|---|
| Body Length | 4.909 in |
| Holding Force | 272.2 kg |
| Holding Force | 600 lbs |
| Overall Height | 82.4 mm |
| Overall Height | 3.244 in |
| Overall Length | 125.0 mm |
| Overall Length | 4.921 in |
| Full Material | Steel;Polyvinyl Chloride |
| Grip Material | PVC |
| Handle Colour | Red |
| Handle Movement Action | Push Pull |
| Material | Steel;PVC |
| Mount Type | Flanged |
| Base Material | Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue