Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Base Type Manual Push Pull Clamps hold materials in place using a plunger mechanism to produce a positive straight-line action. The low profile uses side or end clamping for use in applications a with height restriction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Overall Length | Mount Type | Holding Force | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $65.18 - $65.18 | 150 In stock |
304 Stainless Steel
|
3.335 in
84.72 mm
|
Flanged Base
|
337.0 lbf
1499.1 N
|
1.393 in
35.37 mm
|
||
| Request the lead time here |
Steel
|
5.827 in
148.0 mm
|
Flanged Base
|
771.6 lbs
350.0 kg
|
2.047 in
52.0 mm
|
|||
| Request the lead time here |
Steel
|
6.634 in
168.5 mm
|
Flanged Base
|
1984.2 lbs
900.0 kg
|
2.913 in
74.0 mm
|
|||
| Request the lead time here |
Steel
|
5.827 in
148.0 mm
|
Flanged Base
|
771.6 lbs
350.0 kg
|
2.008 in
51.0 mm
|
|||
| Request the lead time here |
304 Stainless Steel
|
5.827 in
148.0 mm
|
Flanged Base
|
771.6 lbs
350.0 kg
|
2.047 in
52.0 mm
|
|||
| $18.99 - $18.99 | 28 In stock |
Steel
|
5.83 in
148.09 mm
|
Flanged Base
|
449.0 lbf
1997.3 N
|
1.928 in
48.98 mm
|
||
| $97.31 - $97.31 | 30 In stock |
Steel
|
8.386 in
213.0 mm
|
Flanged Base
|
3956.0 lbf
17597.2 N
|
1.89 in
48.0 mm
|
||
| Request the lead time here |
Steel
|
4.843 in
123.0 mm
|
Flanged Base
|
716.5 lbs
325.0 kg
|
1.89 in
48.0 mm
|
|||
| Request the lead time here |
304 Stainless Steel
|
4.843 in
123.0 mm
|
Flanged Base
|
551.2 lbs
250.0 kg
|
1.772 in
45.0 mm
|
|||
| Request the lead time here |
304 Stainless Steel
|
6.634 in
168.5 mm
|
Flanged Base
|
1984.2 lbs
900.0 kg
|
2.913 in
74.0 mm
|
|||
| Request the lead time here |
304 Stainless Steel
|
5.906 in
150.0 mm
|
Flanged Base
|
771.6 lbs
350.0 kg
|
2.087 in
53.0 mm
|
|||
| $52.64 - $52.64 | 14 In stock |
Steel
|
8.957 in
227.5 mm
|
Flanged Base
|
876.0 lbf
3896.6 N
|
2.638 in
67.0 mm
|
||
| $35.40 - $35.40 | 150 In stock |
Steel
|
3.335 in
84.72 mm
|
Flanged Base
|
337.0 lbf
1499.1 N
|
1.393 in
35.37 mm
|
||
| $39.68 - $39.68 | 30 In stock |
Steel
|
6.969 in
177.0 mm
|
Flanged Base
|
1978.0 lbf
8798.6 N
|
3.071 in
78.0 mm
|
||
| Request the lead time here |
Steel
|
4.409 in
112.0 mm
|
Flanged Base
|
1102.3 lbs
500.0 kg
|
2.638 in
67.0 mm
|
|||
| Request the lead time here |
Steel
|
8.346 in
212.0 mm
|
Flanged Base
|
3968.3 lbs
1800.0 kg
|
3.543 in
90.0 mm
|
|||
| Request the lead time here |
304 Stainless Steel
|
4.843 in
123.0 mm
|
Flanged Base
|
716.5 lbs
325.0 kg
|
1.89 in
48.0 mm
|
|||
| $18.68 - $18.68 | 150 In stock |
Steel
|
2.24 in
56.9 mm
|
Flanged Base
|
337.0 lbf
1499.1 N
|
1.3 in
33.01 mm
|
||
| $24.83 - $24.83 | 55 In stock |
Steel
|
5.041 in
128.04 mm
|
Flanged Base
|
562.0 lbf
2499.9 N
|
1.85 in
47.0 mm
|
||
| $123.89 - $123.89 | 30 In stock |
Steel
|
6.496 in
165.0 mm
|
Flanged Base
|
7710.0 lbf
34295.8 N
|
3.538 in
89.86 mm