Horizontal Manual Hold Down Clamps have a low height design, cushioned handle grip, and zinc plated components to resist corrosion. The handle and hold down bar move in opposite directions to provide secure holding capacity.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Height Under Bar | Maximum Holding Force | Handle Movement | View | |
|---|---|---|---|---|---|---|---|
| $18.57 - $21.81 | 168 In stock |
Steel
|
1.374 in
34.9 mm
|
500 lbf
2224.1 N
|
65
|
||
| $7.94 - $9.32 | Request the lead time here |
Steel
|
0.433 in
11.0 mm
|
60 lbf
266.9 N
|
75
|
||
| $14.45 - $16.95 | Request the lead time here |
Steel
|
0.988 in
25.1 mm
|
200 lbf
889.6 N
|
73
|
||
| $7.94 - $9.32 | Request the lead time here |
Steel
|
0.378 in
9.6 mm
|
60 lbf
266.9 N
|
75
|
||
| $25.14 - $27.03 | Request the lead time here |
Steel
|
1.339 in
34.0 mm
|
550 lbf
2446.5 N
|
72
|
||
| $34.04 - $39.95 | Request the lead time here |
Steel
|
1.748 in
44.4 mm
|
750 lbf
3336.2 N
|
68
|
||
| Request the lead time here |
Steel
|
1.339 in
34.0 mm
|
225.0 kg
225.0 kg
|
66
|
|||
| Request the lead time here |
Steel
|
0.492 in
12.5 mm
|
225.0 kg
225.0 kg
|
166
|
|||
| Request the lead time here |
Steel
|
1.339 in
34.0 mm
|
150.0 kg
150.0 kg
|
77
|
|||
| $38.70 - $38.70 | 100 In stock |
304 Stainless Steel
|
1.063 in
27.0 mm
|
1.00 kN
1.00 kN
|
78
|
||
| $71.73 - $71.73 | 30 In stock |
Steel
|
2.283 in
58.0 mm
|
4.40 kN
4.40 kN
|
70
|
||
| $47.00 - $47.00 | 50 In stock |
304 Stainless Steel
|
1.063 in
27.0 mm
|
1.00 kN
1.00 kN
|
65
|
||
| Request the lead time here |
Steel
|
1.063 in
27.0 mm
|
100.0 kg
100.0 kg
|
78
|
|||
| $12.99 - $12.99 | 400 In stock |
Steel
|
0.295 in
7.5 mm
|
0.30 kN
0.30 kN
|
75
|
||
| $15.36 - $15.36 | 200 In stock |
Steel
|
0.472 in
12 mm
|
0.50 kN
0.50 kN
|
90
|
||
| $35.19 - $35.19 | 40 In stock |
Steel
|
1.772 in
45.0 mm
|
3.40 kN
3.40 kN
|
85
|
||
| $42.00 - $42.00 | 75 In stock |
Steel
|
1.024 in
26.0 mm
|
1.00 kN
1.00 kN
|
79
|
||
| $17.03 - $17.03 | 170 In stock |
Steel
|
0.768 in
19.5 mm
|
0.70 kN
0.70 kN
|
60
|
||
| $27.71 - $27.71 | 400 In stock |
304 Stainless Steel
|
0.295 in
7.5 mm
|
0.30 kN
0.30 kN
|
75
|
||
| $62.82 - $62.82 | 40 In stock |
304 Stainless Steel
|
1.339 in
34.0 mm
|
2.20 kN
2.20 kN
|
60
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue