| Quantity | Unit price |
|---|---|
| 1 + | $12.99 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Height Under Bar | 0.295 in |
|---|---|
| Height Under Bar | 7.5 mm |
| Maximum Holding Force | 0.30 kN |
| Maximum Holding Force | 0.30 kN |
| Bar Movement | 85 |
| Handle Movement | 75 |
| Base Material | Steel |
| Handle Colour | Red |
| Handle Type | Straight Handle |
| Locking Mechanism | Non-Locking |
| Mount Type | Flanged Base |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue