Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Horizontal Manual Hold Down Clamps have a low height design, cushioned handle grip, and zinc plated components to resist corrosion. The handle and hold down bar move in opposite directions to provide secure holding capacity.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Height Under Bar | Maximum Holding Force | Handle Movement | View | |
|---|---|---|---|---|---|---|---|
| $25.80 - $25.80 | 40 In stock |
Steel
|
1.339 in
34.0 mm
|
2.20 kN
2.20 kN
|
60
|
||
| Request the lead time here |
Steel
|
1.339 in
34.0 mm
|
225.0 kg
225.0 kg
|
66
|
|||
| $28.70 - $28.70 | 400 In stock |
304 Stainless Steel
|
0.295 in
7.5 mm
|
0.30 kN
0.30 kN
|
75
|
||
| $65.00 - $65.00 | 40 In stock |
304 Stainless Steel
|
1.339 in
34.0 mm
|
2.20 kN
2.20 kN
|
60
|
||
| $90.00 - $90.00 | 40 In stock |
Steel
|
1.693 in
43.0 mm
|
3.40 kN
3.40 kN
|
90
|
||
| $36.80 - $36.80 | 200 In stock |
304 Stainless Steel
|
0.492 in
12.5 mm
|
0.50 kN
0.50 kN
|
166
|
||
| $104.40 - $104.40 | 40 In stock |
Steel
|
1.311 in
33.3 mm
|
3.40 kN
3.40 kN
|
160
|
||
| Request the lead time here |
Steel
|
1.063 in
27.0 mm
|
100.0 kg
100.0 kg
|
78
|
|||
| $13.40 - $13.40 | 400 In stock |
Steel
|
0.295 in
7.5 mm
|
0.30 kN
0.30 kN
|
75
|
||
| $15.90 - $15.90 | 200 In stock |
Steel
|
0.472 in
12 mm
|
0.50 kN
0.50 kN
|
90
|
||
| $36.40 - $36.40 | 40 In stock |
Steel
|
1.772 in
45.0 mm
|
3.40 kN
3.40 kN
|
85
|
||
| $40.20 - $40.20 | 170 In stock |
304 Stainless Steel
|
0.768 in
19.5 mm
|
0.70 kN
0.70 kN
|
60
|
||
| $46.80 - $46.80 | 40 In stock |
Steel
|
1.732 in
44.0 mm
|
3.4 kN
3.4 kN
|
60
|
||
| Request the lead time here |
Steel
|
0.492 in
12.5 mm
|
225.0 kg
225.0 kg
|
166
|
|||
| Request the lead time here |
Steel
|
1.339 in
34.0 mm
|
150.0 kg
150.0 kg
|
77
|
|||
| $40.10 - $40.10 | 100 In stock |
304 Stainless Steel
|
1.063 in
27.0 mm
|
1.00 kN
1.00 kN
|
78
|
||
| $74.20 - $74.20 | 30 In stock |
Steel
|
2.283 in
58.0 mm
|
4.40 kN
4.40 kN
|
70
|
||
| $48.60 - $48.60 | 50 In stock |
304 Stainless Steel
|
1.063 in
27.0 mm
|
1.00 kN
1.00 kN
|
65
|
||
| $23.40 - $23.40 | 50 In stock |
Steel
|
1.063 in
27.0 mm
|
1.00 kN
1.00 kN
|
65
|
||
| $56.30 - $56.30 | 50 In stock |
Steel
|
0.925 in
23.5 mm
|
1.40 kN
1.40 kN
|
175