Menu Search

Manual Hold Down Clamps - Horizontal

In stock

Horizontal Manual Hold Down Clamps have a low height design, cushioned handle grip, and zinc plated components to resist corrosion. The handle and hold down bar move in opposite directions to provide secure holding capacity.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Item Code Price range Availability Base Material Height Under Bar Maximum Holding Force Handle Movement View
$35.19 - $35.19 40 In stock
Steel
1.772 in
3.40 kN
85
Request the lead time here
Steel
0.492 in
50.0 kg
166
$42.00 - $42.00 75 In stock
Steel
1.024 in
1.00 kN
79
$17.03 - $17.03 170 In stock
Steel
0.768 in
0.70 kN
60
$58.83 - $58.83 50 In stock
304 Stainless Steel
0.925 in
1.40 kN
175
$24.93 - $24.93 40 In stock
Steel
1.339 in
2.20 kN
60
Request the lead time here
Steel
0.492 in
225.0 kg
166
Request the lead time here
Steel
1.339 in
150.0 kg
77
$38.70 - $38.70 100 In stock
304 Stainless Steel
1.063 in
1.00 kN
78
$71.73 - $71.73 30 In stock
Steel
2.283 in
4.40 kN
70
$47.00 - $47.00 50 In stock
304 Stainless Steel
1.063 in
1.00 kN
65
$22.61 - $22.61 50 In stock
Steel
1.063 in
1.00 kN
65
$54.35 - $54.35 50 In stock
Steel
0.925 in
1.40 kN
175
$12.99 - $12.99 400 In stock
Steel
0.295 in
0.30 kN
75
Request the lead time here
Steel
0.925 in
225.0 kg
175
Request the lead time here
Steel
1.063 in
100.0 kg
78
$15.36 - $15.36 200 In stock
Steel
0.472 in
0.50 kN
90
$38.87 - $38.87 170 In stock
304 Stainless Steel
0.768 in
0.70 kN
60
$45.23 - $45.23 40 In stock
Steel
1.732 in
3.4 kN
60
$86.93 - $86.93 40 In stock
Steel
1.693 in
3.40 kN
90
  • of 2
Toggle Clamp: Height Under Bar - 45.0 mm | 1.772 in; ;

20509941

Price Range
$35.19 - $35.19

Stock Levels
40 In stock
Attributes
  • Height Under Bar
    1.772 in
  • Maximum Holding Force
    3.40 kN
  • Bar Movement
    71
  • Handle Movement
    85
  • Base Material
    Steel
Toggle Clamp - Overall Height - 38.0 mm | 1.496 in ; Overall Length - 59.0 mm | 2.323 in ; 50.0 kg | 110.2 lbs; Steel

1472819


Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    0.492 in
  • Maximum Holding Force
    50.0 kg
  • Overall Height
    1.496 in
  • Overall Length
    2.323 in
  • Bar Type
    U-Bar
Toggle Clamp: Height Under Bar - 26.0 mm | 1.024 in; ;

20509903

Price Range
$42.00 - $42.00

Stock Levels
75 In stock
Attributes
  • Height Under Bar
    1.024 in
  • Maximum Holding Force
    1.00 kN
  • Bar Movement
    80
  • Handle Movement
    79
  • Base Material
    Steel
Toggle Clamp: Height Under Bar - 19.5 mm | 0.768 in; ;

20509927

Price Range
$17.03 - $17.03

Stock Levels
170 In stock
Attributes
  • Height Under Bar
    0.768 in
  • Maximum Holding Force
    0.70 kN
  • Bar Movement
    90
  • Handle Movement
    60
  • Base Material
    Steel
Toggle Clamp: Height Under Bar - 23.5 mm | 0.925 in; ;

20510015

Price Range
$58.83 - $58.83

Stock Levels
50 In stock
Attributes
  • Height Under Bar
    0.925 in
  • Maximum Holding Force
    1.40 kN
  • Bar Movement
    88
  • Handle Movement
    175
  • Base Material
    304 Stainless Steel
Toggle Clamp: Height Under Bar - 34.0 mm | 1.339 in; ;

20510060

Price Range
$24.93 - $24.93

Stock Levels
40 In stock
Attributes
  • Height Under Bar
    1.339 in
  • Maximum Holding Force
    2.20 kN
  • Bar Movement
    92
  • Handle Movement
    60
  • Base Material
    Steel
Toggle Clamp - Overall Height - 38.0 mm | 1.496 in ; Overall Length - 59.0 mm | 2.323 in ; 225.0 kg | 496 lbs; Steel

1472804


Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    0.492 in
  • Maximum Holding Force
    225.0 kg
  • Overall Height
    1.496 in
  • Overall Length
    2.323 in
  • Bar Type
    U-Bar
Toggle Clamp - Overall Height - 62.0 mm | 2.441 in ; Overall Length - 93.0 mm | 3.661 in ; 150.0 kg | 330.7 lbs; Steel

1472818


Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    1.339 in
  • Maximum Holding Force
    150.0 kg
  • Overall Height
    2.441 in
  • Overall Length
    3.661 in
  • Bar Type
    U-Bar
Toggle Clamp: Height Under Bar - 27.0 mm | 1.063 in; ;

20509897

Price Range
$38.70 - $38.70

Stock Levels
100 In stock
Attributes
  • Height Under Bar
    1.063 in
  • Maximum Holding Force
    1.00 kN
  • Bar Movement
    90
  • Handle Movement
    78
  • Base Material
    304 Stainless Steel
Toggle Clamp: Height Under Bar - 58.0 mm | 2.283 in; ;

20509965

Price Range
$71.73 - $71.73

Stock Levels
30 In stock
Attributes
  • Height Under Bar
    2.283 in
  • Maximum Holding Force
    4.40 kN
  • Bar Movement
    100
  • Handle Movement
    70
  • Base Material
    Steel
Toggle Clamp: Height Under Bar - 27.0 mm | 1.063 in; ;

20510008

Price Range
$47.00 - $47.00

Stock Levels
50 In stock
Attributes
  • Height Under Bar
    1.063 in
  • Maximum Holding Force
    1.00 kN
  • Bar Movement
    92
  • Handle Movement
    65
  • Base Material
    304 Stainless Steel
Toggle Clamp: Height Under Bar - 27.0 mm | 1.063 in; ;

20509996

Price Range
$22.61 - $22.61

Stock Levels
50 In stock
Attributes
  • Height Under Bar
    1.063 in
  • Maximum Holding Force
    1.00 kN
  • Bar Movement
    92
  • Handle Movement
    65
  • Base Material
    Steel
Toggle Clamp: Height Under Bar - 23.5 mm | 0.925 in; ;

20510022

Price Range
$54.35 - $54.35

Stock Levels
50 In stock
Attributes
  • Height Under Bar
    0.925 in
  • Maximum Holding Force
    1.40 kN
  • Bar Movement
    88
  • Handle Movement
    175
  • Base Material
    Steel
Toggle Clamp: Height Under Bar - 7.5 mm | 0.295 in; ;

20509880

Price Range
$12.99 - $12.99

Stock Levels
400 In stock
Attributes
  • Height Under Bar
    0.295 in
  • Maximum Holding Force
    0.30 kN
  • Bar Movement
    85
  • Handle Movement
    75
  • Base Material
    Steel
Toggle Clamp - Overall Height - 62.0 mm | 2.441 in ; Overall Length - 93.0 mm | 3.661 in ; 225.0 kg | 496 lbs; Steel

1472805


Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    0.925 in
  • Maximum Holding Force
    225.0 kg
  • Overall Height
    2.441 in
  • Overall Length
    3.661 in
  • Bar Type
    U-Bar
Toggle Clamp - Overall Height - 39.0 mm | 1.535 in ; Overall Length - 148.0 mm | 5.827 in ; 100.0 kg | 220.5 lbs; Steel

1472802


Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    1.063 in
  • Maximum Holding Force
    100.0 kg
  • Overall Height
    1.535 in
  • Overall Length
    5.827 in
  • Bar Type
    U-Bar
Toggle Clamp: Height Under Bar - 12 mm | 0.472 in; ;

20509873

Price Range
$15.36 - $15.36

Stock Levels
200 In stock
Attributes
  • Height Under Bar
    0.472 in
  • Maximum Holding Force
    0.50 kN
  • Bar Movement
    90
  • Handle Movement
    90
  • Base Material
    Steel
Toggle Clamp: Height Under Bar - 19.5 mm | 0.768 in; ;

20509972

Price Range
$38.87 - $38.87

Stock Levels
170 In stock
Attributes
  • Height Under Bar
    0.768 in
  • Maximum Holding Force
    0.70 kN
  • Bar Movement
    90
  • Handle Movement
    60
  • Base Material
    304 Stainless Steel
Toggle Clamp: Height Under Bar - 44.0 mm | 1.732 in; ;

20510121

Price Range
$45.23 - $45.23

Stock Levels
40 In stock
Attributes
  • Height Under Bar
    1.732 in
  • Maximum Holding Force
    3.4 kN
  • Bar Movement
    92
  • Handle Movement
    60
  • Base Material
    Steel
Toggle Clamp: Height Under Bar - 43.0 mm | 1.693 in; ;

20509958

Price Range
$86.93 - $86.93

Stock Levels
40 In stock
Attributes
  • Height Under Bar
    1.693 in
  • Maximum Holding Force
    3.40 kN
  • Bar Movement
    70
  • Handle Movement
    90
  • Base Material
    Steel