Quantity | Unit price |
---|---|
300 - 1499 | $0.2712 |
1500 + | $0.2441 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 36.0 mm |
---|---|
d | 1.417 in |
h | 30.5 mm |
h | 1.201 in |
H | 44.0 mm |
H | 1.732 in |
Colour | Black |
Material | LDPE |
Type | Type 1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue