Menu Search

Long Hexagonal Hydraulic Fitting Caps

In stock

Long Hexagonal Hydraulic Fitting Caps are designed to seal and protect the entire assembly fitting, on hydraulic hoses, from contamination, leaks, and damage.

The clever hexagonal body design offers a one-stop solution, with an effortless push fit, which protects both female and male profile.

It allows for greater torque application, reducing the risk of loosening under vibration or pressure fluctuations.

  • Commonly used for hydraulic systems in industrial, automotive and other applications.
Material: LDPE Colour: Black Series Code: SRTTF

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
17 results
Product SKUs information
Item Code Price range Availability d h H Type View
$0.1685 - $0.1871 1500 In stock
1.063 in
1.102 in
1.594 in
2
$0.4304 - $0.4782 600 In stock
1.969 in
1.122 in
1.772 in
2
$0.4116 - $0.4574 250 In stock
1.791 in
1.102 in
1.811 in
2
$0.3182 - $0.3536 900 In stock
1.614 in
1.24 in
1.811 in
2
$0.06 - $0.0666 1500 In stock
0.63 in
1.102 in
1.142 in
2
$0.1871 - $0.2079 1200 In stock
1.181 in
1.181 in
1.654 in
2
150 In stock
2.362 in
1.654 in
2.559 in
2
$0.9356 - $1.0395 150 In stock
2.559 in
1.693 in
2.52 in
2
$0.0468 - $0.0521 1500 In stock
0.551 in
1.102 in
1.122 in
1
$0.2058 - $0.2288 1050 In stock
1.26 in
1.181 in
1.654 in
2
$0.0749 - $0.0833 1500 In stock
0.748 in
1.102 in
1.378 in
2
$0.0936 - $0.104 1500 In stock
0.866 in
1.102 in
1.417 in
2
$0.2526 - $0.2807 900 In stock
1.417 in
1.201 in
1.732 in
2
$0.1497 - $0.1662 1500 In stock
0.945 in
1.102 in
1.535 in
2
$0.5615 - $0.6237 600 In stock
2.165 in
1.654 in
2.598 in
2
$1.0395 - $1.155 150 In stock
3.15 in
1.693 in
2.717 in
2
$0.0656 - $0.0728 1500 In stock
0.669 in
1.102 in
1.26 in
2
Long Hexagonal Cap 27.0 mm 28.0 mm Black LDPE - PIR

20597221

Price Range
$0.1871 - $0.1685

Stock Levels
1500 In stock
Attributes
  • d
    1.063 in
  • h
    1.102 in
  • H
    1.594 in
  • Colour
    Black
  • Material
    LDPE - PIR
Long Hexagonal Cap 50.0 mm 28.5 mm Black LDPE - PIR

20597276

Price Range
$0.4782 - $0.4304

Stock Levels
600 In stock
Attributes
  • d
    1.969 in
  • h
    1.122 in
  • H
    1.772 in
  • Colour
    Black
  • Material
    LDPE - PIR
Long Hexagonal Cap 45.5 mm 28.0 mm Black LDPE - PIR

20744168

Price Range
$0.4574 - $0.4116

Stock Levels
250 In stock
Attributes
  • d
    1.791 in
  • h
    1.102 in
  • H
    1.811 in
  • Colour
    Black
  • Material
    LDPE - PIR
Long Hexagonal Cap 41.0 mm 31.5 mm Black LDPE - PIR

20597269

Price Range
$0.3536 - $0.3182

Stock Levels
900 In stock
Attributes
  • d
    1.614 in
  • h
    1.24 in
  • H
    1.811 in
  • Colour
    Black
  • Material
    LDPE - PIR
Long Hexagonal Cap 16.0 mm 28.0 mm Black LDPE - PIR

20597177

Price Range
$0.0666 - $0.06

Stock Levels
1500 In stock
Attributes
  • d
    0.63 in
  • h
    1.102 in
  • H
    1.142 in
  • Colour
    Black
  • Material
    LDPE - PIR
Long Hexagonal Cap 30.0 mm 30.0 mm Black LDPE - PIR

20597238

Price Range
$0.2079 - $0.1871

Stock Levels
1200 In stock
Attributes
  • d
    1.181 in
  • h
    1.181 in
  • H
    1.654 in
  • Colour
    Black
  • Material
    LDPE - PIR
Long Hexagonal Cap 60.0 mm 42.0 mm Black LDPE - PIR

20597290


Stock Levels
150 In stock
Attributes
  • d
    2.362 in
  • h
    1.654 in
  • H
    2.559 in
  • Colour
    Black
  • Material
    LDPE - PIR
Long Hexagonal Cap 65.0 mm 43.0 mm Black LDPE - PIR

20597306

Price Range
$1.0395 - $0.9356

Stock Levels
150 In stock
Attributes
  • d
    2.559 in
  • h
    1.693 in
  • H
    2.52 in
  • Colour
    Black
  • Material
    LDPE - PIR
Long Hexagonal Cap 14.0 mm 28.0 mm Black LDPE - PIR

20597160

Price Range
$0.0521 - $0.0468

Stock Levels
1500 In stock
Attributes
  • d
    0.551 in
  • h
    1.102 in
  • H
    1.122 in
  • Colour
    Black
  • Material
    LDPE - PIR
Long Hexagonal Cap 32.0 mm 30.0 mm Black LDPE - PIR

20597245

Price Range
$0.2288 - $0.2058

Stock Levels
1050 In stock
Attributes
  • d
    1.26 in
  • h
    1.181 in
  • H
    1.654 in
  • Colour
    Black
  • Material
    LDPE - PIR
Long Hexagonal Cap 19.0 mm 28.0 mm Black LDPE - PIR

20597191

Price Range
$0.0833 - $0.0749

Stock Levels
1500 In stock
Attributes
  • d
    0.748 in
  • h
    1.102 in
  • H
    1.378 in
  • Colour
    Black
  • Material
    LDPE - PIR
Long Hexagonal Cap 22.0 mm 28.0 mm Black LDPE - PIR

20597207

Price Range
$0.104 - $0.0936

Stock Levels
1500 In stock
Attributes
  • d
    0.866 in
  • h
    1.102 in
  • H
    1.417 in
  • Colour
    Black
  • Material
    LDPE - PIR
Long Hexagonal Cap 36.0 mm 30.5 mm Black LDPE - PIR

20597252

Price Range
$0.2807 - $0.2526

Stock Levels
900 In stock
Attributes
  • d
    1.417 in
  • h
    1.201 in
  • H
    1.732 in
  • Colour
    Black
  • Material
    LDPE - PIR
Long Hexagonal Cap 24.0 mm 28.0 mm Black LDPE - PIR

20597214

Price Range
$0.1662 - $0.1497

Stock Levels
1500 In stock
Attributes
  • d
    0.945 in
  • h
    1.102 in
  • H
    1.535 in
  • Colour
    Black
  • Material
    LDPE - PIR
Long Hexagonal Cap 55.0 mm 42.0 mm Black LDPE - PIR

20597283

Price Range
$0.6237 - $0.5615

Stock Levels
600 In stock
Attributes
  • d
    2.165 in
  • h
    1.654 in
  • H
    2.598 in
  • Colour
    Black
  • Material
    LDPE - PIR
Long Hexagonal Cap 80.0 mm 43.0 mm Black LDPE - PIR

20597313

Price Range
$1.155 - $1.0395

Stock Levels
150 In stock
Attributes
  • d
    3.15 in
  • h
    1.693 in
  • H
    2.717 in
  • Colour
    Black
  • Material
    LDPE - PIR
Long Hexagonal Cap 17.0 mm 28.0 mm Black LDPE - PIR

20597184

Price Range
$0.0728 - $0.0656

Stock Levels
1500 In stock
Attributes
  • d
    0.669 in
  • h
    1.102 in
  • H
    1.26 in
  • Colour
    Black
  • Material
    LDPE - PIR