Menu Search

Leaf Hinges - Half Threaded Stud & Half Counter Sunk

In stock

Metal Leaf Hinges are available for applications for flush mounted doors with half countersunk mounting holes on one side of the component and half threaded studs on the other. The range of Die-Cast Zinc Alloy hinges have a maximum rotation of 270 degrees and there are a number of types available.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
6 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Stud Length Overall Length Colour Overall Thickness Overall Width View
$9.80 - $10.20 422 In stock
0.197 in
0.335 in
1.575 in
Silver
0.354 in
1.575 in
$8.20 - $8.20 130 In stock
0.236 in
0.472 in
1.969 in
Black
0.433 in
1.969 in
$8.20 - $9.60 287 In stock
0.236 in
0.472 in
1.969 in
Silver
0.433 in
1.969 in
$6.70 - $6.80 Request the lead time here
0.236 in
0.472 in
1.969 in
Black
0.433 in
1.969 in
$9.80 - $9.80 313 In stock
0.197 in
0.335 in
1.575 in
Black
0.354 in
1.575 in
$6.60 - $6.60 442 In stock
0.197 in
0.335 in
1.575 in
Black
0.354 in
1.575 in
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; Overall Thickness - 9.0 mm | 0.354 in ; Material - Zinc Alloy

299112

Price Range
$10.20 - $9.80

Stock Levels
422 In stock
Attributes
  • Leaf Thickness
    0.197 in
  • Overall Length
    1.575 in
  • Overall Thickness
    0.354 in
  • Overall Width
    1.575 in
  • Stud Length
    0.335 in
Free Swinging Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 50.0 mm | 1.969 in ; Overall Thickness - 11.0 mm | 0.433 in ; Material - Stainless Steel

099122

Price Range
$8.20 - $8.20

Stock Levels
130 In stock
Attributes
  • Leaf Thickness
    0.236 in
  • Overall Length
    1.969 in
  • Overall Thickness
    0.433 in
  • Overall Width
    1.969 in
  • Stud Length
    0.472 in
Free Swinging Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 50.0 mm | 1.969 in ; Overall Thickness - 11.0 mm | 0.433 in ; Material - Zinc Alloy

099112

Price Range
$9.60 - $8.20

Stock Levels
287 In stock
Attributes
  • Leaf Thickness
    0.236 in
  • Overall Length
    1.969 in
  • Overall Thickness
    0.433 in
  • Overall Width
    1.969 in
  • Stud Length
    0.472 in
Free Swinging Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 50.0 mm | 1.969 in ; Overall Thickness - 11.0 mm | 0.433 in ; Material - Nylon

199202

Price Range
$6.80 - $6.70

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.236 in
  • Overall Length
    1.969 in
  • Overall Thickness
    0.433 in
  • Overall Width
    1.969 in
  • Stud Length
    0.472 in
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; Overall Thickness - 9.0 mm | 0.354 in ; Material - Stainless Steel

299122

Price Range
$9.80 - $9.80

Stock Levels
313 In stock
Attributes
  • Leaf Thickness
    0.197 in
  • Overall Length
    1.575 in
  • Overall Thickness
    0.354 in
  • Overall Width
    1.575 in
  • Stud Length
    0.335 in
Free Swinging Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; Overall Thickness - 9.0 mm | 0.354 in ; Material - Nylon

299202

Price Range
$6.60 - $6.60

Stock Levels
442 In stock
Attributes
  • Leaf Thickness
    0.197 in
  • Overall Length
    1.575 in
  • Overall Thickness
    0.354 in
  • Overall Width
    1.575 in
  • Stud Length
    0.335 in