| Quantity | Unit price |
|---|
| Leaf Thickness | 0.236 in |
|---|---|
| Leaf Thickness | 6.0 mm |
| Overall Length | 50.0 mm |
| Overall Length | 1.969 in |
| Overall Thickness | 11.0 mm |
| Overall Thickness | 0.433 in |
| Overall Width | 50.0 mm |
| Overall Width | 1.969 in |
| Stud Length | 0.472 in |
| Stud Length | 12.0 mm |
| Colour | Black |
| Finish | No Finish |
| Hinge Type | Butt Hinge |
| Material | Nylon |
| Mounting Orientation | Universal |
| Pin Material | Stainless Steel |
| Number of Mounting Holes | 4 |
| Specifications | DIN-EN ISO 1043-1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue