Quantity | Unit price |
---|---|
500 - 4999 | $0.1061 |
5000 - 9999 | $0.0953 |
10000 - 24999 | $0.0858 |
25000 + | $0.0773 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Bore Depth | 0.252 in |
---|---|
Bore Depth | 6.4 mm |
Bore Diameter | 0.626 in |
Bore Diameter | 15.9 mm |
Inside Diameter | 0.343 in |
Inside Diameter | 8.7 mm |
Outside Diameter | 0.874 in |
Outside Diameter | 22.2 mm |
Colour | Black |
Full Material | Polyamide 6/6 |
Material | Nylon 6/6 |
Washer Shape | Round |
Washer Type | Cup Washer |
Height | 0.374 in |
Height | 9.5 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue