Quantity | Unit price |
---|---|
500 - 4999 | $0.5876 |
5000 - 9999 | $0.5288 |
10000 - 24999 | $0.4758 |
25000 + | $0.4283 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 0.26 in |
---|---|
Inside Diameter | 6.6 mm |
Outside Diameter | 25.4 mm |
Outside Diameter | 1 in |
Colour | Black |
Full Material | Polyamide 6/6 |
Material | Nylon 6/6 |
Washer Shape | Round |
Washer Type | Cup Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue