Menu Search

Cup Washer 4.8 mm 12.6 mm 3.5 mm #8 Nylon 6/6 Black

Item code:

16CW008042B

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.045
5000 - 24999 $0.0428
25000 + $0.0405
Standard pack: 1000

Order in multiple of 1000

Total price:

$45.00

1000 x $0.045

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Bore Depth 0.094 in
Bore Diameter 0.39 in
Inside Diameter 0.189 in
Outside Diameter 0.496 in
Colour Black
Full Material Polyamide 6/6
Material Nylon 6/6
Washer Shape Round
Washer Type Cup Washer
Height 0.138 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us