Quantity | Unit price |
---|---|
1000 - 4999 | $0.0596 |
5000 - 24999 | $0.0566 |
25000 + | $0.0534 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Bore Depth | 0.142 in |
---|---|
Bore Depth | 3.6 mm |
Bore Diameter | 7.6 mm |
Bore Diameter | 0.299 in |
Inside Diameter | 0.142 in |
Inside Diameter | 3.6 mm |
Outside Diameter | 0.358 in |
Outside Diameter | 9.1 mm |
Colour | Black |
Full Material | Polyamide 6/6 |
Material | Nylon 6/6 |
Washer Shape | Round |
Washer Type | Cup Washer |
Height | 0.181 in |
Height | 4.6 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue