Menu Search

Cup Washer 2.9 mm 7.7 mm 6.5 mm #4 Nylon 6/6 Black

Item code:

16CW004257B

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.044
5000 - 24999 $0.0417
25000 + $0.0395
Standard pack: 1000

Order in multiple of 1000

Total price:

$44.00

1000 x $0.044

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Bore Depth 0.217 in
Bore Diameter 0.244 in
Inside Diameter 0.114 in
Outside Diameter 0.303 in
Colour Black
Full Material Polyamide 6/6
Material Nylon 6/6
Washer Shape Round
Washer Type Cup Washer
Height 0.256 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us