Menu Search

Cup Washer 2.9 mm 7.8 mm 4.0 mm #4 Nylon 6/6 Black

Item code:

16CW004040B

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.059
5000 - 24999 $0.056
25000 + $0.053
Standard pack: 1000

Order in multiple of 1000

Total price:

$59.00

1000 x $0.059

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Bore Depth 0.118 in
Bore Diameter 0.244 in
Inside Diameter 0.114 in
Outside Diameter 0.307 in
Colour Black
Full Material Polyamide 6/6
Material Nylon 6/6
Washer Shape Round
Washer Type Cup Washer
Height 0.157 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us