Menu Search

Hose Protection Sleeves - Mining Safety Approved

In stock

Mining Safety Approved Hose Protection Nylon sleeves are dense but not bulky for optimum UV, burst resistance and abrasion protection. Essentra offers two styles. Our standard line of sight sleeve which protects people, environment and machinery against hydraulic hose oil leakage and spills. These are MSHA approved, meet ISO 6945 abrasion standard, Fed-STD-191 test method 5309 and ASTM D6770. Our second style is our Burst Guard Double sleeve which is our heaviest performance line specifically designed for high abrasion, weather resistance and controls hose bursts. It is two layers of nylon multifilament sleeve woven together that makes it tougher and more durable than any single layered sleeve. When the black outer layer wears away and you can see the yellow inner layer it is time to replace your sleeve.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
78 results
Product SKUs information
Item Code Price range Availability Flat Width Compatible Hose Diameter View
$393.70 - $493.70 2 In stock
3.150 in
$285.00 - $355.60 Request the lead time here
5.709 in
$247.70 - $275.30 Request the lead time here
$425.70 - $473.00 Request the lead time here
$352.60 - $440.80 Request the lead time here
2.756 in
$255.00 - $320.30 2 In stock
4.528 in
$216.60 - $240.60 1 In stock
$399.90 - $444.30 Request the lead time here
$847.70 - $1,033.80 Request the lead time here
2.360 in
1.420 in
$1,282.10 - $1,563.50 Request the lead time here
3.540 in
2.170 in
$293.80 - $367.30 Request the lead time here
2.362 in
$449.50 - $564.10 6 In stock
3.937 in
$367.30 - $458.40 1 In stock
7.874 in
$341.90 - $379.80 7 In stock
$1,650.20 - $2,012.50 32 In stock
4.650 in
2.870 in
$160.20 - $200.00 Request the lead time here
1.181 in
$1,028.30 - $1,254.10 2 In stock
2.870 in
1.730 in
$2,084.60 - $2,542.20 16 In stock
5.910 in
3.660 in
$1,512.70 - $1,844.90 5 In stock
4.210 in
2.600 in
$129.80 - $162.50 Request the lead time here
0.984 in
  • of 4
Hose Protection Sleeve - 1.969 in; Flat Width - 80 mm | 3.150 in;PES

900352

Price Range
$493.70 - $393.70

Stock Levels
2 In stock
Attributes
  • Flat Width
    3.150 in
  • Roll Length
    100.0 ft
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
Hose Protection Sleeve - 3.543 in; Flat Width - 145 mm | 5.709 in;PES

900356

Price Range
$355.60 - $285.00

Stock Levels
Request the lead time here
Attributes
  • Flat Width
    5.709 in
  • Roll Length
    50.0 ft
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
Hose Protection Sleeve - 25.0 mm; ;

900329

Price Range
$275.30 - $247.70

Stock Levels
Request the lead time here
Attributes
  • Roll Length
    82.021 ft
  • Colour
    Black
  • Full Material
    Polyester;Polyamide
Hose Protection Sleeve - 45.0 mm; ;

900333

Price Range
$473.00 - $425.70

Stock Levels
Request the lead time here
Attributes
  • Roll Length
    82.021 ft
  • Colour
    Black
  • Full Material
    Polyester;Polyamide
Hose Protection Sleeve - 1.732 in; Flat Width - 70 mm | 2.756 in;PES

900351

Price Range
$440.80 - $352.60

Stock Levels
Request the lead time here
Attributes
  • Flat Width
    2.756 in
  • Roll Length
    100.0 ft
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
Hose Protection Sleeve - 2.756 in; Flat Width - 115 mm | 4.528 in;PES

900355

Price Range
$320.30 - $255.00

Stock Levels
2 In stock
Attributes
  • Flat Width
    4.528 in
  • Roll Length
    50.0 ft
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
Hose Protection Sleeve - 20.0 mm; ;

900328

Price Range
$240.60 - $216.60

Stock Levels
1 In stock
Attributes
  • Roll Length
    82.021 ft
  • Colour
    Black
  • Full Material
    Polyester;Polyamide
Hose Protection Sleeve - 40.0 mm; ;

900332

Price Range
$444.30 - $399.90

Stock Levels
Request the lead time here
Attributes
  • Roll Length
    82.021 ft
  • Colour
    Black
  • Full Material
    Polyester;Polyamide
Hose Protection Sleeve 1.420 in 2.360 in Nylon

900512

Price Range
$1,033.80 - $847.70

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    1.420 in
  • Flat Width
    2.360 in
  • Roll Length
    300 ft
  • Colour
    Black
  • Full Material
    Polyamide 6
Hose Protection Sleeve 2.170 in 3.540 in Nylon

900520

Price Range
$1,563.50 - $1,282.10

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    2.170 in
  • Flat Width
    3.540 in
  • Roll Length
    300 ft
  • Colour
    Black
  • Full Material
    Polyamide 6
Hose Protection Sleeve - 1.496 in; Flat Width - 60 mm | 2.362 in;PES

900350

Price Range
$367.30 - $293.80

Stock Levels
Request the lead time here
Attributes
  • Flat Width
    2.362 in
  • Roll Length
    100.0 ft
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
Hose Protection Sleeve - 2.362 in; Flat Width - 100 mm | 3.937 in;PES

900354

Price Range
$564.10 - $449.50

Stock Levels
6 In stock
Attributes
  • Flat Width
    3.937 in
  • Roll Length
    100.0 ft
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
Hose Protection Sleeve - 4.921 in; Flat Width - 200 mm | 7.874 in;PES

900358

Price Range
$458.40 - $367.30

Stock Levels
1 In stock
Attributes
  • Flat Width
    7.874 in
  • Roll Length
    50.0 ft
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
Hose Protection Sleeve - 35.0 mm; ;

900331

Price Range
$379.80 - $341.90

Stock Levels
7 In stock
Attributes
  • Roll Length
    82.021 ft
  • Colour
    Black
  • Full Material
    Polyester;Polyamide
Hose Protection Sleeve 2.870 in 4.650 in Nylon

900526

Price Range
$2,012.50 - $1,650.20

Stock Levels
32 In stock
Attributes
  • Compatible Hose Diameter
    2.870 in
  • Flat Width
    4.650 in
  • Roll Length
    300 ft
  • Colour
    Black
  • Full Material
    Polyamide 6
Hose Protection Sleeve - 0.748 in; Flat Width - 30 mm | 1.181 in;PES

900345

Price Range
$200.00 - $160.20

Stock Levels
Request the lead time here
Attributes
  • Flat Width
    1.181 in
  • Roll Length
    100.0 ft
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
Hose Protection Sleeve 1.730 in 2.870 in Nylon

900516

Price Range
$1,254.10 - $1,028.30

Stock Levels
2 In stock
Attributes
  • Compatible Hose Diameter
    1.730 in
  • Flat Width
    2.870 in
  • Roll Length
    300 ft
  • Colour
    Black
  • Full Material
    Polyamide 6
Hose Protection Sleeve 3.660 in 5.910 in Nylon

900528

Price Range
$2,542.20 - $2,084.60

Stock Levels
16 In stock
Attributes
  • Compatible Hose Diameter
    3.660 in
  • Flat Width
    5.910 in
  • Roll Length
    300 ft
  • Colour
    Black
  • Full Material
    Polyamide 6
Hose Protection Sleeve 2.600 in 4.210 in Nylon

900524

Price Range
$1,844.90 - $1,512.70

Stock Levels
5 In stock
Attributes
  • Compatible Hose Diameter
    2.600 in
  • Flat Width
    4.210 in
  • Roll Length
    300 ft
  • Colour
    Black
  • Full Material
    Polyamide 6
Hose Protection Sleeve - 0.591 in; Flat Width - 25 mm | 0.984 in;PES

900344

Price Range
$162.50 - $129.80

Stock Levels
Request the lead time here
Attributes
  • Flat Width
    0.984 in
  • Roll Length
    100.0 ft
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES