Menu Search

Hose Protection Sleeve - 12.0 mm; ;PES;PO

Polyester Hose Protection Sleeve protects hoses or bundles from heat, ozone, and abrasion. The Black sleeve provides a neat appearance.
Item code:

900318

2 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $206.10
5 - 9 $195.80
10 + $185.60
Standard pack: 1

Order in multiple of 1

Total price:

$206.10

1 x $206.10

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Maximum Operating Temperature 257 °F
Minimum Shrink Temperature 110 °C
Nominal Size 0.472 in
Roll Length 100.066 ft
Colour Black
Full Material Polyester:Polyolefin
Material PES;PO
Shrink Ratio 2:1
Storage Temperature 60

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us