Hose Protection Heatshrink Sleeves offer excellent abrasion resistance and noise reduction, making them ideal for protecting connectors, fittings, splices, cables, and hoses.
They are easy to install, providing a secure, durable shield that extends the life of your equipment.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Nominal Size | Roll Length | View | |
|---|---|---|---|---|---|
| $227.00 - $252.10 | Request the lead time here |
0.787 in
20.0 mm
|
100.066 ft
30.5 m
|
||
| $366.40 - $407.10 | 8 In stock |
1.575 in
40.0 mm
|
100.066 ft
30.5 m
|
||
| $192.00 - $213.30 | 2 In stock |
0.472 in
12.0 mm
|
100.066 ft
30.5 m
|
||
| $331.60 - $368.40 | 7 In stock |
1.339 in
34.0 mm
|
100.066 ft
30.5 m
|
||
| $272.20 - $302.40 | 2 In stock |
0.984 in
25.0 mm
|
100.066 ft
30.5 m
|
||
| $471.00 - $523.40 | 3 In stock |
1.969 in
50.0 mm
|
100.066 ft
30.5 m
|
||
| $903.70 - $1,004.20 | Request the lead time here |
3.15 in
80.0 mm
|
100.066 ft
30.5 m
|
||
| $139.70 - $155.30 | Request the lead time here |
0.394 in
10.0 mm
|
100.066 ft
30.5 m
|
||
| $725.80 - $806.40 | 8 In stock |
2.756 in
70.0 mm
|
100.066 ft
30.5 m
|
||
| $296.70 - $329.60 | 8 In stock |
1.181 in
30.0 mm
|
100.066 ft
30.5 m
|
||
| $558.30 - $620.40 | 9 In stock |
2.362 in
60.0 mm
|
100.066 ft
30.5 m
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue