Hinged Locking Cable Clamps securely holds corrugated or convoluted tubing and other bundles. It features an internal rib that provides a reliable hold that minimizes any potential movement or shifting of the cables during high-speed or high-vibration applications.
Wire can easily be installed or removed from the clip and resist corrosion, vibration and abrasion. It has a releasable latch that is convenient for maintenance or rerouting, and has a large contoured base that ensures stable mounting. Used in electrical equipment, industrial, and automotive.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Compatible Cable Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|
| $0.3942 - $0.4596 | 15000 In stock |
|
|
0.343 in
8.7 mm
|
||
| $0.2888 - $0.3129 | Request the lead time here |
|
0.28 in
7.1 mm
|
0.031 - 0.118 in
0.8 - 3.0 mm
|
||
| $0.3222 - $0.4731 | 8000 In stock |
|
0.39 in
9.9 mm
|
0.031 - 0.118 in
0.8 - 3.0 mm
|
||
| $0.4419 - $0.5154 | 1000 In stock |
|
|
0.344 in
8.7 mm
|
||
| $0.4467 - $0.5208 | 27000 In stock |
0.250 in
6.4 mm
|
|
|
||
| $0.3285 - $0.3831 | 14000 In stock |
0.187 in
4.7 mm
|
|
|
||
| $0.4913 - $0.573 | 750 In stock |
|
|
0.344 in
8.7 mm
|
||
| $0.1481 - $0.2033 | Request the lead time here |
|
|
0.02 - 0.205 in
0.5 - 5.2 mm
|
||
| $0.4335 - $0.5055 | 1000 In stock |
|
|
0.344 in
8.7 mm
|
||
| $0.1631 - $0.2235 | Request the lead time here |
|
|
0.344 in
8.7 mm
|
||
| $0.3612 - $0.4212 | 1000 In stock |
|
|
0.344 in
8.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue