| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.3831 |
| 5000 - 9999 | $0.3639 |
| 10000 - 24999 | $0.3458 |
| 25000 + | $0.3285 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Compatible Hole Diameter | 0.187 in |
| Compatible Hole Diameter | 4.7 mm |
| Maximum Compatible Cable Diameter | 12.7 mm |
| Maximum Compatible Cable Diameter | 0.500 in |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Maximum Compatible Panel Thickness | 0.344 in |
| Maximum Compatible Panel Thickness | 8.7 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue