Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Taper Diameter | Minimum Taper Diameter | Temperature Range | View | |
|---|---|---|---|---|---|---|
| $0.8268 - $2.2986 | 100 In stock |
0.945 in
24.0 mm
|
0.756 in
19.2 mm
|
|
||
| $1.2306 - $3.4028 | 889 In stock |
1.063 in
27.0 mm
|
0.906 in
23.0 mm
|
|
||
| $1.6703 - $4.64 | 813 In stock |
1.252 in
31.8 mm
|
1.028 in
26.1 mm
|
|
||
| $1.9544 - $5.4446 | 1000 In stock |
0.795 in
20.2 mm
|
0.539 in
13.7 mm
|
|
||
| $2.478 - $6.867 | 780 In stock |
1.535 in
39.0 mm
|
1.22 in
31.0 mm
|
|
||
| $1.3224 - $3.6503 | 1276 In stock |
0.937 in
23.8 mm
|
0.717 in
18.2 mm
|
|
||
| $1.5423 - $4.269 | 820 In stock |
1.024 in
26.0 mm
|
0.787 in
20.0 mm
|
|
||
| STP094110A | $1.9157 - $5.3204 | 826 In stock |
1.102 in
28.0 mm
|
0.945 in
24.0 mm
|
|
|
| $2.6198 - $7.2695 | 875 In stock |
1.339 in
34.0 mm
|
1.063 in
27.0 mm
|
|
||
| $3.2853 - $9.1874 | 410 In stock |
1.453 in
36.9 mm
|
1.189 in
30.2 mm
|
|
||
| $3.7029 - $10.3319 | 748 In stock |
1.614 in
41.0 mm
|
1.299 in
33.0 mm
|
|
||
| $4.677 - $13.023 | 901 In stock |
1.772 in
45.0 mm
|
1.457 in
37.0 mm
|
|
||
| $5.9021 - $16.3946 | 449 In stock |
1.969 in
50.0 mm
|
1.654 in
42.0 mm
|
|
||
| $7.2942 - $20.2305 | 375 In stock |
2.205 in
56.0 mm
|
1.874 in
47.6 mm
|
|
||
| $8.7975 - $24.4683 | 1148 In stock |
2.5 in
63.5 mm
|
2.126 in
54.0 mm
|
|
||
| $14.3654 - $39.9344 | 36 In stock |
2.953 in
75.0 mm
|
2.441 in
62.0 mm
|
|
||
| $0.0888 - $0.2463 | 2997 In stock |
0.185 in
4.7 mm
|
0.063 in
1.6 mm
|
|
||
| $1.073 - $1.70 | 372 In stock |
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
|
||
| $1.1879 - $3.315 | Request the lead time here |
0.787 in
20.0 mm
|
0.626 in
15.9 mm
|
|
||
| $3.2297 - $9.0326 | 294 In stock |
1.453 in
36.9 mm
|
1.189 in
30.2 mm