Menu Search

High Temperature Tapered Plugs

In stock

High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.

Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.

  • Material: Silicone, EPDM
  • Colour: Yellow, Blue, Red, Purple, Green, Grey, Pink, Black, Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
153 results
Product SKUs information
Item Code Price range Availability Maximum Taper Diameter Minimum Taper Diameter Temperature Range View
$2.6057 - $6.5144 898 In stock
1.063 in
0.799 in
$2.6838 - $6.7097 456 In stock
1.457 in
1.181 in
$3.2018 - $8.0042 250 In stock
1.614 in
1.299 in
$3.8421 - $9.6054 3373 In stock
1.772 in
1.457 in
$4.2597 - $10.6496 75 In stock
1.969 in
1.654 in
$6.8766 - $17.1918 663 In stock
2.48 in
1.969 in
$8.1572 - $20.3928 165 In stock
2.677 in
2.283 in
$16.5371 - $41.3426 175 In stock
3.543 in
2.953 in
$42.7343 - $106.8354 9 In stock
5 in
3.543 in
$27.9231 - $69.8078 1130 In stock
4.055 in
3.268 in
$0.4509 - $1.2528 1810 In stock
0.626 in
0.437 in
$1.3671 - $3.8051 593 In stock
0.795 in
0.539 in
$0.8462 - $2.3541 10000 In stock
0.787 in
0.626 in
$0.9245 - $2.5707 231 In stock
0.937 in
0.717 in
$1.0805 - $2.9976 772 In stock
1.024 in
0.787 in
$1.3421 - $3.743 183 In stock
1.102 in
0.945 in
$1.835 - $5.0733 394 In stock
1.339 in
1.063 in
$2.3136 - $6.4346 450 In stock
1.453 in
1.189 in
$5.7072 - $15.869 49 In stock
2.48 in
1.969 in
$6.9045 - $19.2096 375 In stock
2.677 in
2.283 in
  • of 8
Masking Tapered Plug - Minimum Compatible Hole Diameter - 20.2 mm | 0.797 in; Maximum Compatible Hole Diameter - 26.9 mm | 1.061 in; Push Fit; Silicone

HSTP079106A

Price Range
$6.5144 - $2.6057

Stock Levels
898 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 30 mm | 1.180 in; Maximum Compatible Hole Diameter - 37 mm | 1.456 in; Push Fit; Silicone

HSTP118145A

Price Range
$6.7097 - $2.6838

Stock Levels
456 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 33 mm | 1.300 in; Maximum Compatible Hole Diameter - 41 mm | 1.614 in; Push Fit; Silicone

HSTP130161A

Price Range
$8.0042 - $3.2018

Stock Levels
250 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 37 mm | 1.457 in; Maximum Compatible Hole Diameter - 45 mm | 1.772 in; Push Fit; Silicone

HSTP145177A

Price Range
$9.6054 - $3.8421

Stock Levels
3373 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 42 mm | 1.653 in; Maximum Compatible Hole Diameter - 50 mm | 1.968 in; Push Fit; Silicone

HSTP165196A

Price Range
$10.6496 - $4.2597

Stock Levels
75 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 50 mm | 1.968 in; Maximum Compatible Hole Diameter - 63 mm | 2.480 in; Push Fit; Silicone

HSTP196248A

Price Range
$17.1918 - $6.8766

Stock Levels
663 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 58 mm | 2.283 in; Maximum Compatible Hole Diameter - 68 mm | 2.677 in; Push Fit; Silicone

HSTP228267A

Price Range
$20.3928 - $8.1572

Stock Levels
165 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 75 mm | 2.953 in; Maximum Compatible Hole Diameter - 90 mm | 3.543 in; Push Fit; Silicone

HSTP295354A

Price Range
$41.3426 - $16.5371

Stock Levels
175 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 90 mm | 3.543 in; Maximum Compatible Hole Diameter - 127 mm | 5.000 in; Push Fit; Silicone

HSTP354500A

Price Range
$106.8354 - $42.7343

Stock Levels
9 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 83 mm | 3.267 in; Maximum Compatible Hole Diameter - 103 mm | 4.055 in; Push Fit; Silicone

HSTP326405A

Price Range
$69.8078 - $27.9231

Stock Levels
1130 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 11.1 mm | 0.437 in; Maximum Compatible Hole Diameter - 15.9 mm | 0.625 in; Push Fit; EPDM

STP043062D

Price Range
$1.2528 - $0.4509

Stock Levels
1810 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 13.7 mm | 0.538 in; Maximum Compatible Hole Diameter - 20.2 mm | 0.797 in; Push Fit; EPDM

STP053079B

Price Range
$3.8051 - $1.3671

Stock Levels
593 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 16 mm | 0.630 in; Maximum Compatible Hole Diameter - 20 mm | 0.787 in; Push Fit; EPDM

STP062078D

Price Range
$2.3541 - $0.8462

Stock Levels
10000 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 18 mm | 0.708 in; Maximum Compatible Hole Diameter - 23.8 mm | 0.938 in; Push Fit; EPDM

STP071094C

Price Range
$2.5707 - $0.9245

Stock Levels
231 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 20 mm | 0.787 in; Maximum Compatible Hole Diameter - 26 mm | 1.024 in; Push Fit; EPDM

STP078102B

Price Range
$2.9976 - $1.0805

Stock Levels
772 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    UNC Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 24 mm | 0.945 in; Maximum Compatible Hole Diameter - 28 mm | 1.102 in; Push Fit; EPDM

STP094110C

Price Range
$3.743 - $1.3421

Stock Levels
183 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 27 mm | 1.063 in; Maximum Compatible Hole Diameter - 34 mm | 1.338 in; Push Fit; EPDM

STP106134B

Price Range
$5.0733 - $1.835

Stock Levels
394 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    UNC Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 30 mm | 1.180 in; Maximum Compatible Hole Diameter - 37 mm | 1.456 in; Push Fit; EPDM

STP118145B

Price Range
$6.4346 - $2.3136

Stock Levels
450 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    UNC Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 50 mm | 1.968 in; Maximum Compatible Hole Diameter - 63 mm | 2.480 in; Push Fit; EPDM

STP196248B

Price Range
$15.869 - $5.7072

Stock Levels
49 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 58 mm | 2.283 in; Maximum Compatible Hole Diameter - 68 mm | 2.677 in; Push Fit; EPDM

STP228267B

Price Range
$19.2096 - $6.9045

Stock Levels
375 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Sizes (All)
    Non Threaded