High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Taper Diameter | Minimum Taper Diameter | Temperature Range | View | |
|---|---|---|---|---|---|---|
| $0.0758 - $0.2099 | 8035 In stock |
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
|
||
| $0.4622 - $1.29 | 10360 In stock |
0.472 in
12.0 mm
|
0.354 in
9.0 mm
|
|
||
| $0.6459 - $1.7912 | 1900 In stock |
0.626 in
15.9 mm
|
0.437 in
11.1 mm
|
|
||
| $0.1503 - $0.4179 | 6500 In stock |
0.343 in
8.7 mm
|
0.185 in
4.7 mm
|
|
||
| $0.2663 - $0.7395 | 328 In stock |
0.374 in
9.5 mm
|
0.248 in
6.3 mm
|
|
||
| $0.6044 - $1.6766 | 585 In stock |
0.748 in
19.0 mm
|
0.563 in
14.3 mm
|
|
||
| $1.1804 - $3.2792 | 11153 In stock |
0.945 in
24.0 mm
|
0.756 in
19.2 mm
|
|
||
| $1.6703 - $4.64 | 813 In stock |
1.252 in
31.8 mm
|
1.028 in
26.1 mm
|
|
||
| $2.478 - $6.867 | 780 In stock |
1.535 in
39.0 mm
|
1.22 in
31.0 mm
|
|
||
| $3.2853 - $9.1874 | 2288 In stock |
1.811 in
46.0 mm
|
1.496 in
38.0 mm
|
|
||
| $7.2942 - $20.2305 | 375 In stock |
2.205 in
56.0 mm
|
1.874 in
47.6 mm
|
|
||
| $3.2853 - $9.156 | 10337 In stock |
1.181 in
30.0 mm
|
1.094 in
27.8 mm
|
|
||
| $34.6449 - $108.5436 | Request the lead time here |
5.000 in
127 mm
|
3.543 in
90 mm
|
425 °F
218.3 °C
|
||
| $8.1572 - $22.6431 | 480 In stock |
2.48 in
63.0 mm
|
1.969 in
50.0 mm
|
|
||
| $55.8188 - $108.5745 | 4883 In stock |
5 in
127.0 mm
|
3.543 in
90.0 mm
|
|
||
| $0.1074 - $0.2982 | 104000 In stock |
0.079 in
2.0 mm
|
0.02 in
0.5 mm
|
|
||
| $4.7885 - $11.9711 | 66 In stock |
2.48 in
63.0 mm
|
1.969 in
50.0 mm
|
|
||
| $5.7072 - $14.2682 | 3250 In stock |
2.677 in
68.0 mm
|
2.283 in
58.0 mm
|
|
||
| $6.8766 - $17.1918 | 663 In stock |
2.48 in
63.0 mm
|
1.969 in
50.0 mm
|
|
||
| STP006020A | $0.1116 - $0.3095 | 5490 In stock |
0.201 in
5.1 mm
|
0.063 in
1.6 mm
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue